Global SitesHomeSite MapContact UsSearch
Advanced Search


Document CAD-SGMSH

Download File(s)


Published Document Attachment(s):

200VAC MOTORS WITHOUT HOLDING BRAKE:
SGMSH10A_A61.dwgSGMSH15A_A61.dwgSGMSH20A_A61.dwgSGMSH30A_A61.dwgSGMSH40A_A61.dwgSGMSH50A_A61.dwg

200VAC MOTORS WITH HOLDING BRAKE:
SGMSH10A_A6C.dwgSGMSH15A_A6C.dwgSGMSH20A_A6C.dwgSGMSH30A_A6C.dwgSGMSH40A_A6C.dwgSGMSH50A_A6C.dwg

400VAC MOTORS WITHOUT HOLDING BRAKE:
SGMSH10D_A61.dwgSGMSH15D_A61.dwgSGMSH20D_A61.dwgSGMSH30D_A61.dwgSGMSH40D_A61.dwgSGMSH50D_A61.dwg

400VAC MOTORS WITH HOLDING BRAKE:
SGMSH-10DCA6C.dwgSGMSH-15DCA6C.dwgSGMSH-20DCA6C.dwgSGMSH-30DCA6C.dwgSGMSH-40DCA6C.dwgSGMSH-50DCA6C.dwg

File Size(s):

67 KB, 67 KB, 67 KB, 65 KB, 65 KB, 65 KB, 70 KB, 70 KB, 70 KB, 73 KB, 74 KB, 73 KB, 67 KB, 67 KB, 67 KB, 65 KB, 65 KB, 65 KB, 106 KB, 106 KB, 102 KB, 119 KB, 122 KB, 119 KB

Product Information


Product Group:

Servo Products

Product Line/
Control Type:

SGMSH Sigma II

Document Information


Document Type:

Diagrams/Drawings

Document Subtype:

CAD Drawings

Document Title:

SGMSH CAD Files

Document Number:

CAD-SGMSH

Document Description:

Scaled AutoCAD files for SGMSH motors. Drawings are available for motors with or without holding brakes. The motors do not change size with voltage, so these drawings are for 200VAC and 400VAC.

Document Date:

12/01/2003

Language:

English