Global SitesHomeSite MapContact UsSearch
Advanced Search


Document CAD-SGMSH-UH-CABLE

Download File(s)


Published Document Attachment(s):

200VAC SGMSH Cables:

Motor Power (Standard spec., No Brake)
B_E-XX(A) - 200VAC.dwg

Motor Power (Standard spec., w/Brake)B_BE-XX(A) - 200VAC.dwg

Encoder Cable (inc. or abs.)JZSP-CMP02-XX(B).dwg

Motor Power (CE spec., No Brake)
B_BCE-XX(A) - 200VAC.dwg

Motor Power (CE spec., w/Brake)B_CE-XX(A) - 200VAC.dwg

400VAC SGMSH/SGMUH Cables:

Motor Power (Standard Spec., No Brake)
B_E-XX(A) - 400V.dwg

Power cable for holding brake:B7BCE-XX(A).dwg

Encoder Cable (inc. or abs.)
JZSP-CMP02-XX(B) - 400V.dwg

File Size(s):

89 KB, 297 KB, 149 KB, 157 KB, 115 KB, 263 KB, 105 KB, 149 KB

Product Information


Product Group:

Servo Products

Product Line/
Control Type:

SGMSH Sigma II; SGMUH Sigma II

Document Information


Document Type:

Diagrams/Drawings

Document Subtype:

Cables Diagram

Document Title:

SGMSH/SGMUH Cables

Document Number:

CAD-SGMSH-UH-CABLE

Document Description:

CAD drawings for SGMSH and SGMUH motors. They are in AutoCAD *.dwg format

Document Date:

03/26/2004

Language:

English