Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servomotor: SGMJV-A5 and SGMJV-01, -AAA2C and -AAA6C |

Document Number: | 
900-009-891 |

Document Description: | 
CAD Drawing: DXF AND PDF format for SGMJV Servomotor, 50W, 100W, 13-bit incremental encoder, Straight shaft (without key or with key and tap), with holding brake (24VDC) |

Document Date: | 
03/31/2008 |

Language: | 
Japanese |
|