Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-8R4 and SGDV-120,
-D01A and D05A |

Document Number: | 
900-006-487 |

Document Description: | 
CAD Drawing: DXF AND PDF format for SGDV Servo Amplifier, 2.0kW, 3.0kW, 400V, Analog/Pulse Communications |

Document Date: | 
05/17/2007 |

Language: | 
Japanese |
|