Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-8R4 and SGDV-120,
-D11A and D15A |

Document Number: | 
900-006-493 |

Document Description: | 
CAD Drawing: DXF AND PDF format for SGDV Servo Amplifier, 2.0kW, 3.0kW, 400V, MECHATROLINK-II Communications |

Document Date: | 
05/17/2007 |

Language: | 
Japanese |
|