Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-R70, SGDV-R90, and SGDV-2R1,
-F11A and F15A |

Revision Number: | 
1 |

Document Number: | 
900-018-420 |

Document Description: | 
CAD Drawing: DXF AND PDF format for SGDV Servo Amplifier, 50W, 100W, 200W, 100V, MECHATROLINK-II Communications |

Document Date: | 
10/26/2009 |

Language: | 
Japanese |
|