Global SitesHomeSite MapContact UsSearch
Advanced Search


Document AS.MCD.08.079

Download File(s)


Published Document Attachment(s):

AS.MCD.08.079_SuccessStory_Sigma5_DialTableNotchIndexer.pdf

File Size(s):

79 KB

Product Information


Product Group:

Servo Products

Product Line/
Control Type:

Network Comms-MECHATROLINK-II; Network Communications Options; SGDV Sigma-5; SGMCS Direct Drive

Document Information


Document Type:

Technical Documents

Document Subtype:

Application Success

Document Title:

Success Story: Sigma-5 - Dial Table Metal Notching System (Mechatrolink-II)

Revision Number:

2

Document Number:

AS.MCD.08.079

Document Description:

Application Success Story for Sigma-5 used in a metal stamping application. The MP2200 controls this direct drive motor to accurately position a metal plate to be notched out in sequence. The key to this application was to reduce cycle time of the part by increasing positioning performance and reducing settling time. The Sigma-5 made this possible even with changing loads from 2:1 to 18:1 load to motor inertia ratio!! Setup time for tuning to achieve this performance was only 30 minutes from out-of-box.

Document Date:

01/23/2009

Language:

English

Industry Pertinence:

Machine Tool