Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servomotor: SGMGV-03DDA6E, 300W, Incremental Encoder, with Holding Brake (24VDC) and Oil Seal |

Document Number: | 
900-008-854 |

Document Description: | 
CAD Drawing: DXF and PDF format for SGMGV Servomotor, 400V, 300W, 20-bit incremental encoder, Straight shaft with key and tap, with holding brake (24VDC) and oil seal |

Document Date: | 
02/17/2009 |

Language: | 
English |
|