Document Information

Document Type: | 
Diagrams/Drawings |

Document Subtype: | 
CAD Drawings |

Document Title: | 
CAD Drawing: Sigma-5 Servomotor: SGMSV-50A3A2E, 5.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal |

Document Number: | 
900-032-699 |

Document Description: | 
CAD Drawing: DXF and PDF format for SGMSV Servomotor, 200V, 5.0kW, 20-bit absolute encoder, Straight shaft without key, with holding brake (24VDC) and oil seal |

Document Date: | 
02/17/2009 |

Language: | 
English |
|