Models & Ratings for E7 Drive |
E7 Standard Drives - 1/2-500HP, 208-230/240 and 480V, 3-phase 1 input, NEMA 1 or protected chassis enclosure
208V | 240V | 230V | 480V
| Drive Model Number | Rated Output Current
(Amps) | Nominal HP2 | Standard Enclosure |
208V | CIMR-E7U20P41 3 | 3.6 | 1/2 | NEMA 1 |
3/4 |
208V | CIMR-E7U20P71 3 | 4.6 | 1 | NEMA 1 |
CIMR-E7U21P51 3 | 7.8 | 2 |
CIMR-E7U22P21 | 10.8 | 3 |
CIMR-E7U23P71 | 16.8 | 5 |
208V | CIMR-E7U27P51 | 31.0 | 7.5 | NEMA 1 |
10 |
208V | CIMR-E7U20111 | 46.2 | 15 | NEMA 1 |
CIMR-E7U20151 | 59.4 | 20 |
208V | CIMR-E7U20181 | 74.8 | 25 | NEMA 1 |
CIMR-E7U20221 | 88.0 | 30 |
CIMR-E7U20301 | 115 | 40 |
208V | CIMR-E7U20370 | 162 | 50 | Protected Chassis |
CIMR-E7U20450 | 192 | 60 |
208V | CIMR-E7U20550 | 215 | 75 | Protected Chassis |
CIMR-E7U20750 | 312 | 100 |
208V | CIMR-E7U20900 | 360 | 125 | Protected Chassis |
CIMR-E7U21100 | 415 | 150 |
Top
| Drive Model Number
CIMR-E7U | Rated Output Current
(Amps) | Nominal HP2 | Standard Enclosure |
240V | CIMR-E7U20P41 3 | 3.6 | 1/2 | NEMA 1 |
3/4 |
240V | CIMR-E7U20P71 3 | 4.6 | 1 | NEMA 1 |
CIMR-E7U21P51 3 | 7.8 | 2 |
240V | CIMR-E7U22P21 | 10.8 | 3 | NEMA 1 |
CIMR-E7U23P71 | 16.8 | 5 |
240V | CIMR-E7U25P51 | 23.0 | 7.5 | NEMA 1 |
CIMR-E7U27P51 | 31.0 | 10 |
240V | CIMR-E7U20111 | 46.2 | 15 | NEMA 1 |
CIMR-E7U20151 | 59.4 | 20 |
240V | CIMR-E7U20181 | 74.8 | 25 | NEMA 1 |
CIMR-E7U20221 | 88.0 | 30 |
CIMR-E7U20301 | 115 | 40 |
Top
| Drive Model Number
CIMR-E7U | Rated Output Current
(Amps) | Nominal HP2 | Standard Enclosure |
230V | CIMR-E7U20370 | 162 | 50 | Protected Chassis |
60 |
230V | CIMR-E7U20450 | 192 | 75 | Protected Chassis |
230V | CIMR-E7U20750 | 312 | 100 | Protected Chassis |
125 |
230V | CIMR-E7U20900 | 360 | 150 | Protected Chassis |
Top
| Drive Model Number
CIMR-E7U | Rated Output Current
(Amps) | Nominal HP2 | Standard Enclosure |
480V | CIMR-E7U40P41 3 | 1.8 | 1/2 | NEMA 1 |
3/4 |
480V | CIMR-E7U40P71 3 | 2.1 | 1 | NEMA 1 |
CIMR-E7U41P51 3 | 3.7 | 2 |
CIMR-E7U42P21 | 5.3 | 3 |
480V | CIMR-E7U43P71 | 7.6 | 5 | NEMA 1 |
CIMR-E7U45P51 | 12.5 | 7.5 |
CIMR-E7U47P51 | 17.0 | 10 |
480V | CIMR-E7U49P01 | 21.0 | 15 | NEMA 1 |
CIMR-E7U40111 | 27.0 | 20 |
CIMR-E7U40151 | 34.0 | 25 |
480V | CIMR-E7U40181 | 40.0 | 30 | NEMA 1 |
CIMR-E7U40241 | 52.0 | 40 |
CIMR-E7U40301 | 67.2 | 50 |
480V | CIMR-E7U40371 | 77.0 | 60 | NEMA 1 |
CIMR-E7U40451 | 96.0 | 75 |
CIMR-E7U40551 | 125 | 100 |
480V | CIMR-E7U40750 | 156 | 125 | Protected Chassis |
CIMR-E7U40900 | 180 | 150 |
480V | CIMR-E7U41100 | 240 | 200 | Protected Chassis |
CIMR-E7U41600 | 304 | 250 |
480V | CIMR-E7U41850 | 414 | 300 | Protected Chassis |
350 |
480V | CIMR-E7U42200 | 515 | 400 | Protected Chassis |
450 |
480V | CIMR-E7U43000 | 675 | 500 | Protected Chassis |
Top
- For single-phase input, select the drive by ensuring that 50% of the drive's continuous output current rating is equal to or greater than the motor's full load amp rating
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- These drives have a minimum 12 week lead-time. For faster delivery, use CIMR-E7U22P21 or CIMR-E7U42P21.
|