|
Specifications and Features for E7C Drive Configured |
The E7C Configured package provides an E7 drive in a NEMA 1 or NEMA 12 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The E7 Drive is a variable torque AC drive, designed specifically for HVAC applications in building automation. A new benchmark for size, cost, performance, benefits, and quality, the E7 includes numerous built-in features such as network communications, H/O/A, PI control, and energy-savings functions.
The E7C has embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™FLN, as well as Modbus. Optional LonWorks®, EtherNet/IP and Modbus TCP/IP interface cards are available.
E7 Performance Features
- VT Ratings:
1/2-150 HP, 208 VAC 1/2-150 HP, 230/240 VAC 1/2- 250 HP, 480 VAC
- Overload capacity: 110% for 60 sec (150% peak)
- Starting torque: 100% at 3 Hz
- DC injection braking: at start or stop, adjustable, current limited (anti-windmilling)
- Motor preheat function
- Adjustable accel/decel: 0.1 to 6000 sec.
- Controlled speed range: 40:1
- Critical frequency rejection: 3 selectable, adjustable bands
- Torque limiting: 30-180%
- Energy $aving control
- Torque boost: full range, auto
- Power loss ride-thru: 2 sec
- Inertia ride-thru
- Auto restart after power loss or resettable fault, selectable, programmable
- Feedback signal loss detection
- Serial communications loss detection
- "Up/Down" floating point control capability
- Stationary motor auto-tuning
- Customizable monitor display
- Sleep function
- Run permissive input
- Ramp-to-stop or coast-to-stop selection
- Runtime changes in control and display
- Project-specific parameter reinitialization
E7 Protective Features
- Current limited stall prevention
- Heat sink over-temperature, speed fold-back
- Cooling fan operating hours recorded
- Bi-directional start into rotating motor at synchronized speed
- DC bus charge indicator
- Current limiting DC bus fuse
- Optically-Isolated controls
- Short circuit protection: Phase-phase and phase-neutral
- Ground fault protection
- Short circuit withstand rating: 100K RMS
- Electronic motor overload: UL
- Current and torque limit
- Fault display: last 10 faults
- Fault circuit: OC, OV, OT
- Over torque and under torque protection
- Program security code
- "Hunting" prevention logic
- Reverse prohibit selectability
| E7 Design Features
- 32-bit microprocessor logic
- Flash upgradeable firmware
- Non-volatile memory, program retention
- Surface-mount devices
- Displacement power factor: 0.98
- Output frequency: 0.1 to 120 Hz
- Frequency resolution: 0.06 Hz
- Frequency regulation: 0.1%
- Control Terminal Board: Quick disconnect, removable
- Carrier frequency: selectable to 15 kHz
- 3%DC bus reactor: 30-150 HP, 208 VAC; 30-150 HP, 240 VAC; 40-500 HP, 480 VAC; optional on lower ratings
- Keypad Operator: Hand/Off/Auto, built-in copy feature, 7 languages
- LCD display: 5 lines, 16 characters each
- 24 VDC control logic
- Transmitter/Option power supply
- Output contacts: One form C and two programmable form A
- Input/output terminal status
- Input terminals: 5 programmable multifunction input terminals
- Fault input: Programmable
- Diagnostic fault indication in selected language
- Timer function: Elapsed time, Delay on start, Delay on stop
- RS-422/485 port: Embedded Metasys N2, APOGEE FLN, and Modbus
- Volts/hertz ratio: Preset and programmable V/Hz patterns
- Multi-speed settings: 5 available
- Remote speed command: 0-10 VDC or 4-20 mA, direct or reverse-acting
- Setpoint (PI) control with inverse or square root input, differential control via two feedback capability
- Feedback signal: low pass filter
- Speed command: bias and gain
- Analog outputs: Programmable, two, 0-10 VDC
- Meter Functions: Volt, amp, kilowatt, elapsed run time, speed command
- Output Current Transformers, qty 3
- NEMA 1 or NEMA 12 enclosure
- UL, cUL listed; CE marked; IEC 146
- MTBF: exceeds 28 years
- Emergency Override Feature
- Bumpless transfer, between Hand & Auto
- Motor preheat feature
- Cooling tower fan, de-ice feature
E7 Service Conditions
- Ambient Temperature:
-10°C to 40°C(14°F to 104°F) NEMA 1, -10°C to 45°C(14°F to 113°F) protected chassis
- Humidity: 95% RH, non-condensing
- Altitude: 3300 ft; higher by derate
- Input voltage: +10%/-15%
- Input frequency: 50/60 Hz ± 5%
- 3-phase, 3-wire, phase sequence insensitive
E7 Configured Options
- Circuit breaker / Motor circuit protector
- RFI/EMI filter
- Input fuses
- Input reactor
- Output reactor
- Engraved nameplates
- Speed potentiometer
- Pressure/electrical transducer
- Analog outputs: 2 programmable, 4-20 mA
- 200 VA Control Transformer (fused)
- Communication Interface: LonWorks
- DriveWizard upload/download and monitoring/graphing software
- Thermal Magnetic Circuit Breaker
- Communication Interface: LonWorks, Modbus TCP/IP, EtherNet/IP
|
|
|
Literature |
|
|
 |
Find Local Contact |
|
|
 |
Enter Request |
|
|
| |