Models & Ratings for E7N Narrow Bypass Package |
E7N Narrow Bypass - 1/2-50HP, 208 and 480V, 3-phase input, NEMA 1 enclosure, with factory installed and wired options
View Catalog for more options.
208V | 480V
| Bypass Model Number | Rated Output Current (Amps) | Nominal HP1 |
208V | E7NVD002 | 2.4 | 1/2 |
E7NVD003 | 3.5 | 3/4 |
E7NVD004 | 4.6 | 1 |
208V | E7NVD007 | 7.5 | 2 |
E7NVD010 | 10.6 | 3 |
E7NVD016 | 16.7 | 5 |
208V | E7NVD024 | 24.2 | 7.5 |
E7NVD030 | 30.8 | 10 |
E7NVD046 | 46.2 | 15 |
208V | E7NVD059 | 59.4 | 20 |
E7NVD074 | 74.8 | 25 |
Top
| Bypass Model Number | Rated Output Current (Amps) | Nominal HP1 |
480V | E7NVB001 | 1.6 | 1/2 |
3/4 |
E7NVB002 | 2.1 | 1 |
480V | E7NVB003 | 3.4 | 2 |
E7NVB004 | 4.8 | 3 |
E7NVB007 | 7.6 | 5 |
480V | E7NVB011 | 11 | 7.5 |
E7NVB014 | 14 | 10 |
480V | E7NVB021 | 21 | 15 |
E7NVB027 | 27 | 20 |
E7NVB034 | 34 | 25 |
480V | E7NVB040 | 40 | 30 |
E7NVB052 | 52 | 40 |
E7NVB065 | 65 | 50 |
Top
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
|