Models & Ratings for E7S Slim Configured Package |
E7S Slim Configured Drives - 1-40HP, 208V and 1-100HP 480V, NEMA 1
208V | 480V
| Configured Drive Model Number | Rated Output Current (Amps) | Nominal HP1 |
208V | E7SVD004 | 4.6 | 1 |
E7SVD007 | 7.5 | 2 |
E7SVD010 | 10.6 | 3 |
208V | E7SVD016 | 16.7 | 5 |
E7SVD024 | 24.2 | 7.5 |
E7SVD030 | 30.8 | 10 |
208V | E7SVD046 | 46.2 | 15 |
E7SVD059 | 59.4 | 20 |
E7SVD074 | 74.8 | 25 |
208V | E7SVD088 | 88 | 30 |
E7SVD114 | 114 | 40 |
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430.150 Full-Load Current, Three-Phase Alternating Current
Top
| Configured Drive Model Number NEMA 1 | Rated Output Current (Amps) | Nominal HP1 |
480V | E7SVB002 | 2.1 | 1 |
E7SVB003 | 3.4 | 2 |
E7SVB004 | 4.8 | 3 |
480V | E7SVB007 | 7.6 | 5 |
E7SVB011 | 11 | 7.5 |
E7SVB014 | 14 | 10 |
480V | E7SVB021 | 21 | 15 |
E7SVB027 | 27 | 20 |
E7SVB034 | 34 | 25 |
480V | E7SVB040 | 40 | 30 |
E7SVB052 | 52 | 40 |
E7SVB065 | 65 | 50 |
480V | E7SVB077 | 77 | 60 |
E7SVB096 | 96 | 75 |
E7SVB124 | 124 | 100 |
- Horsepower rating is based on standard NEMA B 4-pole motor design and NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current, Three Phase Alternating Current Motors
Top
|