Models & Ratings for P5 Drive 600 Volt |
P5 600V Standard Drives - 2-200HP, 600V, NEMA 1 or protected chassis enclosure
Rated Input
Voltage | Drive Model Number
CIMR-P5 | Rated Output Current (Amps) | Nominal HP | Standard Enclosure |
600V | CIMR-P5M51P51 | 3.9 | 2 & 3 | NEMA 1 |
CIMR-P5M53P71 | 7 | 5 |
CIMR-P5M55P51 | 11 | 7.5 & 10 |
600V | CIMR-P5M50111 | 19 | 15 | NEMA 1 |
CIMR-P5M50151 | 25 | 20 |
CIMR-P5M50181 | 30 | 25 |
600V | CIMR-P5M50221 | 36 | 30 | NEMA 1 |
CIMR-P5M50301 | 46 | 40 |
CIMR-P5M50371 | 58 | 50 |
600V | CIMR-P5M50451 | 69 | 60 | NEMA 1 |
CIMR-P5M50551 | 86 | 75 |
CIMR-P5M50751 | 111 | 100 |
600V | CIMR-P5M50900 | 145 | 125 & 150 | Protected Chassis |
CIMR-P5M51100 | 192 | 200 |
|