Models and Ratings for Z1000 Drive |
 
Z1000 Standard Drives - 3 - 500HP
Please note: 208V: 125 and 150HP and 480V: 300-500HP are coming soon.
208V | 480V
| Drive Model Number | Rated Input/Output Current (Amps) | Nominal HP | Standard Enclosure |
208V | CIMR-ZU2A0011FAA | 10.6 | 3 | NEMA 1 |
CIMR-ZU2A0017FAA | 16.7 | 5 |
208V | CIMR-ZU2A0024FAA | 24.2 | 7.5 | NEMA 1 |
CIMR-ZU2A0031FAA | 30.8 | 10 |
208V | CIMR-ZU2A0046FAA | 46.2 | 15 | NEMA 1 |
CIMR-ZU2A0059FAA | 59.4 | 20 |
208V | CIMR-ZU2A0075FAA | 74.8 | 25 | NEMA 1 |
CIMR-ZU2A0088FAA | 88 | 30 |
CIMR-ZU2A0114FAA | 114 | 40 |
208V | CIMR-ZU2A0143FAA | 143 | 50 | NEMA 1 |
CIMR-ZU2A0169FAA | 169 | 60 |
CIMR-ZU2A0211FAA | 211 | 75 |
CIMR-ZU2A0273FAA | 273 | 100 |
Back to Top
| Drive Model Number | Rated Input/Output Current (Amps) | Nominal HP | Standard Enclosure |
480V | CIMR-ZU4A0005FAA | 4.8 | 3 | NEMA 1 |
CIMR-ZU4A0008FAA | 7.6 | 5 |
CIMR-ZU4A0011FAA | 11 | 7.5 |
480V | CIMR-ZU4A0014FAA | 14 | 10 | NEMA 1 |
CIMR-ZU4A0021FAA | 21 | 15 |
CIMR-ZU4A0027FAA | 27 | 20 |
480V | CIMR-ZU4A0034FAA | 34 | 25 | NEMA 1 |
CIMR-ZU4A0040FAA | 40 | 30 |
480V | CIMR-ZU4A0052FAA | 52 | 40 | NEMA 1 |
CIMR-ZU4A0065FAA | 65 | 50 |
CIMR-ZU4A0077FAA | 77 | 60 |
CIMR-ZU4A0096FAA | 96 | 75 |
480V | CIMR-ZU4A0124FAA | 124 | 100 | NEMA 1 |
480V | CIMR-ZU4A0156FAA | 156 | 125 | NEMA 1 |
CIMR-ZU4A0180FAA | 180 | 150 |
CIMR-ZU4A0240FAA | 240 | 200 |
480V | CIMR-ZU4A0302FAA | 302 | 250 | NEMA 1 |
Back to Top
Please note: 208V: 125 and 150HP and 480V: 300-500HP are coming soon.
|