Models and Ratings for CDBR Braking Module |
Voltage Rating | Model Number | Current Rating (Arms) | Current Rating (Apk)1 | Power Supply (VDC) | Min. Connectable Resistance (ohms) | Heat Loss (W) | Dimensions:
(HxWxD) (mm) | Enclosure Ratings |
230 VAC | CDBR-2015B | 15 | 40 | 243 to 400 VDC Peak | 9.6 | 32 | 150x140x138.5 | NEMA 1 (IP23) |
CDBR-2022B | 20 | 60 | 6.4 | 38 |
CDBR-2045B | 30 | 100 | 3.8 | 31 | 370x180x200 |
CDBR-2110B | 80 | 250 | 1.6 | 64 |
460 VAC | CDBR-4030B | 15 | 40 | 460 to 800 VDC Peak | 19.2 | 54 | 150x140x138.5 | NEMA 1 (IP23) |
CDBR-4045B | 18 | 60 | 12.8 | 59 |
CDBR-4090B | 30 | 100 | 7.6 | 35 | 370x220x200 |
CDBR-4220B | 80 | 250 | 3.2 | 71 | 370x250x200 |
575 VAC | CDBR-5037B | 15 | 40 | 607 to 1000 VDC Peak | 23.8 | 22 | 280x140x176 | NEMA 1 (IP23) |
CDBR-5110B | 30 | 100 | 9.5 | 53 | 370x220x200 |
CDBR-5300B | 80 | 250 | 3.8 | 116 | 370x250x200 |
- Based on 10% duty, maximum 10 seconds.
|