Global SitesHomeSite MapContact UsSearch
Advanced Search

Specifications and Features for DriveWizard Industrial Software


DriveWizard® Industrial is innovative software tool consisting of a user friendly interface that allows the user to commission, startup and diagnose Yaskawa AC drives in a quick and easy way.

Drive Support:

  • A1000 (200V/400V/600V)
  • P1000 (200V/400V/600V)
  • V1000 (200V/400V) Standard and NEMA 4X
  • J1000 Standard (200V/400V)
  • F7 Standard (200V/400V)
  • P7 (200V/400V)
  • G7 (200V/400V)
  • G5 Low HP (200V/400V/600V)

Program Features and Functions:
  • Create, Open, Save Drive Parameter Projects
  • Add Project Information (Project Name, User and Project Information)
  • Modified Parameter Overview
  • Compare Parameter Overview between Software and Drive Settings
  • Categorized Parameter Groups
  • Dynamic Search for Drive Parameters
  • Initialize Drive Function
  • Ethernet Network Configurator
  • 6-Channel Real-time Trend-Recorder with record, playback and trigger function
  • 4-Channel Real-time Monitor Panel with auto and manual scaling function
  • Status and Diagnostics Panel to view active drive status and fault history includes 8 Ch. Monitor.
  • Print or Export parameter reports to 8 Popular File Formats (e.g. PDF, RTF, HTM…)
  • Print or Export trend, monitor and status overview to 8 Popular File Formats (e.g. PDF, RTF, …)
  • E-mail Parameter, Trend, Monitor and Status Reports directly from the software
  • Transfer parameters when drive is running
  • Transfer non-KVA related parameters from one drive size to another size of the same series
  • Create modified parameter report with export and e-mail functionality
  • Create parameter search report with export and e-mail functionality
  • Y-Stick: Read contents of Y-Stick and create DW projects for V1000 and A1000
  • Y-Stick: Display modified parameter overview

Communication Support:
  • Standard RS-232 serial port / USB to RS-232 serial converter to Drive Keypad Port
  • Support for Y-Stick (USB/Serial Converter) to Drive Keypad Port
  • RS-232 to RS-422/484 / USB to RS-422/485 serial converter to Drive User Terminals
  • A1000, P1000 – Direct USB
  • Ethernet communication in combination with the SI-EN3, SI-EN3/V, SI-EM3, SI-EM3/V, CM090 and CM092 Option Cards

Other:
  • Built-in Automatic Update feature (Internet Connection Required) to keep you up to date when new features become available
  • Advanced Help File
  • Integrated Drive Quick Start Guides
  • Integrated Technical Manual via web-link (Internet Connection Required)
  • Import DW6.x projects for supported drives in DW Industrial (P7, F7, G7)
  • Import DW Plus projects for supported drives in DW Industrial (J1000, V1000, and A1000)
  • Import password protected Drive Wizard Plus project
  • Integrated Flash Write for P7, F7, G7, V1000, A1000, P1000 and Option Communication Boards

System Requirements:
  • Computer with Intel® Pentium® 4, AMD Athlon® 64 processor, 2GHz or faster processor
  • Microsoft® Windows® XP or higher with latest service pack (compatible with Win8)
  • 1GB RAM (2GB or more recommended)
  • Minimum screen resolution of 1024 x 768 (1280 x 800 recommended)
  • 100 MB of available disk space
  • Mouse or other pointing device
  • Inkjet or laser printer for printing of reports
  • Email with Messaging Application Programming Interface (MAPI) to e-mail reports
  • Internet Connection to download software updates
  • USB, Ethernet or serial port

Note: *Administrator access is required for Windows Vista and Windows 7 installations

Find Local Contact

Enter Request