Configured Models and Ratings for F7 Drive |
F7 Configured Drives - 3/4-500HP, 208-230/240 and 480V, 3-phase input, NEMA 12 enclosure, with factory-installed and wired options
240V | 230V | 480V
| Rated Output Current (Amps)2 | Base Number |
Nominal HP1 | Configured Enclosure |
B=NEMA 12 FVFF
T=NEMA TYPE 12 |
F7CB | F7CT |
240V | 3.2 | 3/4 | --- | A003 |
4.2 | 1 | --- | A004 |
240V | 6.8 | 2 | --- | A006 |
9.6 | 3 | --- | A009 |
240V | 15.2 | 5 | --- | A015 |
22 | 7.5 | --- | A022 |
240V | 28 | 10 | --- | A028 |
42 | 15 | --- | A042 |
240V | 54 | 20 | --- | A054 |
68 | 25 | --- | A068 |
240V | 80 | 30 | --- | A080 |
104 | 40 | --- | A104 |
Top
| Rated Output Current (Amps)2 | Base Number |
Nominal HP1 | Configured Enclosure |
B=NEMA 12 FVFF
T=NEMA TYPE 12 |
F7CB | F7CT |
230V | 130 | 50 | A130 | --- |
154 | 60 | A154 | --- |
230V | 192 | 75 | A192 | --- |
248 | 100 | A248 | --- |
230V | 312 | 125 | A312 | --- |
360 | 150 | A360 | --- |
Top
| Rated Output Current (Amps)2 | Base Number |
Nominal HP1 | Configured Enclosure |
B=NEMA 12 FVFF
T=NEMA TYPE 12 |
F7CB | F7CT |
480V | 1.6 | 3/4 | --- | B001 |
2.1 | 1 | --- | B002 |
3.4 | 2 | --- | B003 |
480V | 4.8 | 3 | --- | B004 |
7.6 | 5 | --- | B007 |
11 | 7.5 | --- | B011 |
480V | 14 | 10 | --- | B014 |
21 | 15 | --- | B021 |
27 | 20 | --- | B027 |
480V | 34 | 25 | --- | B034 |
40 | 30 | --- | B040 |
52 | 40 | --- | B052 |
480V | 65 | 50 | --- | B065 |
77 | 60 | --- | B077 |
96 | 75 | --- | B096 |
480V | 124 | 100 | B124 | --- |
156 | 125 | B156 | --- |
180 | 150 | B180 | --- |
480V | 240 | 200 | B240 | --- |
302 | 250 | B302 | --- |
361 | 300 | B361 | --- |
480V | 414 | 350 | B414 | --- |
477 | 400 | B477 | --- |
515 | 450 | B515 | --- |
590 | 500 | B590 | --- |
Top
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors
- This is the maximum rated output fo the configured drive package, not the drive's output current rating.
|