Models & Ratings for G5HHP Drive |
G5HHP Standard Drives - 350-1750HP, 3-phase input, NEMA 12, FVFF enclosure. Model numbers define non-regenerative diode converter or fully regenerative IGBT converter; with or without circuit breaker.
460V | 600V
| Drive Model Number G5HHP | Converter Type | Circui Breaker | Rated Output Current (Amps) | Nominal HP1 |
CT2 | VT3 | CT/VT |
460V | BB0400 | Diode
Non-Regen | None | 414 | 450 | 350/400 |
BB0800 | 800 | 900 | 700/800 |
BB1200 | 1200 | 1350 | 1000/1000 |
BB1600 | 1600 | 1800 | 1250/1500 |
460V | BB0400PC | Diode
Non-Regen | Included | 414 |  | 350 |
BB0800PC | 800 |  | 700 |
BB1200PC | 1200 |  | 1000 |
BB1600PC | 1600 |  | 1250 |
460V | BB0450PC | Diode
Non-Regen | Included |  | 450 | 400 |
BB0900PC |  | 900 | 800 |
BB1350PC |  | 1350 | 1000 |
BB1800PC |  | 1800 | 1500 |
460V | BB0400PZ | IGBT
Regen | None | 414 | 450 | 350/400 |
BB0800PZ | 800 | 900 | 700/800 |
BB1200PZ | 1200 | 1350 | 1000/1000 |
BB1600PZ | 1600 | 1800 | 1250/1500 |
460V | BB0400PCZ | IGBT
Regen | Included | 414 |  | 350 |
BB0800PCZ | 800 |  | 700 |
BB1200PCZ | 1200 |  | 1000 |
BB1600PCZ | 1600 |  | 1250 |
460V | BB0450PCZ | IGBT
Regen | Included |  | 450 | 400 |
BB0900PCZ |  | 900 | 800 |
BB1350PCZ |  | 1350 | 100 |
BB1800PCZ |  | 1800 | 1500 |
Top
| Drive Model Number G5HHP | Converter Type | Circuit Breaker | Rated Output Current (Amps) | Nominal HP1 |
CT2 | VT3 | CT/VT |
600V | BC0400 | Diode
Non-Regen | None | 414 | 450 | 400/450 |
BC0800 | 800 | 900 | 800/900 |
BC1200 | 1200 | 1350 | 1250/1250 |
BC1600 | 1600 | 1800 | 1500/1750 |
600V | BC0400PC | Diode
Non-Regen | Included | 414 |  | 400 |
BC0800PC | 800 |  | 800 |
BC1200PC | 1200 |  | 1250 |
BC1600PC | 1600 |  | 1500 |
600V | BC0450PC | Diode
Non-Regen | Included |  | 450 | 450 |
BC0900PC |  | 900 | 900 |
BC1350PC |  | 1350 | 1250 |
BC1800PC |  | 1800 | 1750 |
600V | BC0400PZ | IGBT
Regen | None | 414 | 450 | 450 |
BC0800PZ | 800 | 900 | 900 |
BC1200PZ | 1200 | 1350 | 1250 |
BC1600PZ | 1600 | 1800 | 1750 |
600V | BC0400PCZ | IGBT
Regen | Included | 414 |  | 400/450 |
BC0800PCZ | 800 |  | 800/900 |
BC1200PCZ | 1200 |  | 1250/1250 |
BC1600PCZ | 1600 |  | 1500/1750 |
600V | BC0450PCZ | IGBT
Regen | Included |  | 450 | 450 |
BC0900PCZ |  | 900 | 900 |
BC1350PCZ |  | 1350 | 1250 |
BC1800PCZ |  | 1800 | 1750 |
Top
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- CT=Constant Torque (150% overload respectively for 60 seconds)
- VT=Variable Torque (120% overload respectively for 60 seconds)
|