Configured Product for G7 Drive |

The G7/Configured package provides a G7 drive in a NEMA 12, UL Type 1, IP22 or 54 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The G7/Configured has been designed for flexibility in providing the features and options commonly demanded by industrial control designers.
The G7 drive is the ultimate performance solution with increased speed and torque response to provide servo-like performance from an induction motor in speed, torque, or position control applications. In addition, the G7 has the world’s first 480V 3-level inverter architecture that eliminates or minimizes the installation problems associated with IGBT switching and protects the entire motor-drive system. This patented design can eliminate peripheral components typically required to solve installation problems. This G7 allows motor operation at very long cable lengths, meeting NEMA MG1 Part 31, with peak voltage being 30% less than conventional drives. With motor bearing current being typically 50% less than standard drives, the G7 provides four times the motor bearing life. Audible motor noise on the 480V G7 drive is 5-10dB (20%) less than the prior generation drive, even when operating at half the carrier frequency. Common mode current is half that of conventional drives.
|