Models & Ratings for G7 Drive |
G7 Standard Drives - 1/2-500HP, 208-230/240 and 480V, 3-phase 1 input, NEMA 1 or protected chassis enclosure
208V | 240V | 230V | 480V
| Drive Model Number
CIMR-G7 | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
208V | CIMR-G7U20P41 | 3.2 | 1/2 | NEMA 1 |
CIMR-G7U20P71 | 6 | 1 |
CIMR-G7U21P51 | 8 | 2 |
208V | CIMR-G7U22P21 | 12 | 3 | NEMA 1 |
CIMR-G7U23P71 | 18 | 5 |
208V | CIMR-G7U25P51 | 27 | 7.5 | NEMA 1 |
CIMR-G7U27P51 | 34 | 10 |
208V | CIMR-G7U20111 | 49 | 15 | NEMA 1 |
CIMR-G7U20151 | 66 | 20 |
208V | CIMR-G7U20181 | 80 | 25 | NEMA 1 |
CIMR-G7U20221 | 96 | 30 |
208V | CIMR-G7U20300 | 130 | 40 | Protected Chassis |
CIMR-G7U20370 | 160 | 50 |
208V | CIMR-G7U20450 | 183 | 60 | Protected Chassis |
CIMR-G7U20550 | 224 | 75 |
208V | CIMR-G7U20750 | 300 | 100 | Protected Chassis |
CIMR-G7U20900 | 358 | 125 |
CIMR-G7U21100 | 415 | 150 |
Top
| Drive Model Number
CIMR-G7 | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
240V | CIMR-G7U20P41 | 3.2 | 3/4 | NEMA 1 |
CIMR-G7U20P71 | 6 | 1 |
240V | CIMR-G7U21P51 | 8 | 2 | NEMA 1 |
CIMR-G7U22P21 | 12 | 3 |
240V | CIMR-G7U23P71 | 18 | 5 | NEMA 1 |
CIMR-G7U25P51 | 27 | 7.5 |
240V | CIMR-G7U27P51 | 34 | 10 | NEMA 1 |
CIMR-G7U20111 | 49 | 15 |
240V | CIMR-G7U20151 | 66 | 20 | NEMA 1 |
240V | CIMR-G7U20181 | 80 | 25 | NEMA 1 |
30 |
240V | CIMR-G7U20221 | 96 | 303 | NEMA 1 |
240V | CIMR-G7U20300 | 130 | 40 | Protected Chassis |
50 |
Top
| Drive Model Number
CIMR-G7 | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
230V | CIMR-G7U20370 | 160 | 60 | Protected Chassis |
CIMR-G7U20450 | 183 | 603 |
230V | CIMR-G7U20550 | 224 | 75 | Protected Chassis |
CIMR-G7U20750 | 300 | 100 |
230V | CIMR-G7U20900 | 358 | 125 | Protected Chassis |
CIMR-G7U21100 | 415 | 150 |
Top
| Drive Model Number
CIMR-G7 | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
480V | CIMR-G7U40P41 | 1.8 | 3/4 | NEMA 1 |
480V | CIMR-G7U40P71 | 3.4 | 1 | NEMA 1 |
2 |
480V | CIMR-G7U41P51 | 4.8 | 3 | NEMA 1 |
CIMR-G7U42P21 | 6.2 | 33 |
480V | CIMR-G7U43P71 | 9 | 5 | NEMA 1 |
CIMR-G7U44P01 | 11 | 7.5 |
480V | CIMR-G7U45P51 | 15 | 10 | NEMA 1 |
CIMR-G7U47P51 | 21 | 15 |
480V | CIMR-G7U40111 | 27 | 20 | NEMA 1 |
CIMR-G7U40151 | 34 | 25 |
480V | CIMR-G7U40181 | 42 | 30 | NEMA 1 |
CIMR-G7U40221 | 52 | 40 |
480V | CIMR-G7U40301 | 65 | 50 | NEMA 1 |
CIMR-G7U40371 | 80 | 60 |
CIMR-G7U40451 | 97 | 75 |
480V | CIMR-G7U40550 | 128 | 100 | Protected Chassis |
CIMR-G7U40750 | 165 | 125 |
480V | CIMR-G7U40900 | 195 | 150 | Protected Chassis |
CIMR-G7U41100 | 240 | 200 |
480V | CIMR-G7U41320 | 270 | 2003 | Protected Chassis |
CIMR-G7U41600 | 302 | 250 |
480V | CIMR-G7U41850 | 370 | 300 | Protected Chassis |
CIMR-G7U42200 | 450 | 350 |
480V | CIMR-G7U43000 | 605 | 400 | Protected Chassis |
500 |
Top
- For single-phase input, contact Yaskawa
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
|