Models & Ratings for J7 Drive |
J7 Drives - 1/8-5HP, protected chassis enclosure
230V | 460V
| New Drive Model Number | Old Drive Model Number | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
230V, 1-Phase | CIMR-J7AMB0P10 | - | 0.8 | 1/8 | Protected Chassis |
CIMR-J7AMB0P20 | - | 1.6 | 1/4 |
230V, 1-Phase | CIMR-J7AMB0P40 | - | 3.0 | 1/2 | Protected Chassis |
CIMR-J7AMB0P70 | - | 5.0 | 1 |
CIMR-J7AMB1P50 | - | 8.0 | 2 |
230V, 3-Phase1 | CIMR-J7AM20P10 | GPD305-JDA001 | 0.8 | 1/8 | Protected Chassis |
CIMR-J7AM20P20 | GPD305-JDA002 | 1.6 | 1/4 |
230V, 3-Phase1 | CIMR-J7AM20P40 | GPD305-JDA003 | 3.0 | 1/2 | Protected Chassis |
CIMR-J7AM20P70 | GPD305-JDA005 | 5.0 | 1 |
230V, 3-Phase1 | CIMR-J7AM21P50 | GPD305-JDA008 | 8.0 | 2 | Protected Chassis |
CIMR-J7AM22P20 | GPD305-JDA011 | 11.0 | 3 |
CIMR-J7AM23P70 | GPD305-JDA017 | 17.5 | 5 |
Top
| New Drive Model Number | Old Drive Model Number | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
460V, 3-Phase1 | CIMR-J7AM40P20 | GPD305-JDB001 | 1.2 | 1/2 | Protected Chassis |
CIMR-J7AM40P40 | GPD305-JDB002 | 1.8 | 3/4 |
460V, 3-Phase1 | CIMR-J7AM40P70 | GPD305-JDB003 | 3.4 | 2 | Protected Chassis |
CIMR-J7AM41P50 | GPD305-JDB005 | 4.8 | 3 |
460V, 3-Phase1 | CIMR-J7AM42P20 | N/A | 5.5 | 3 | Protected Chassis |
CIMR-J7AM43P70 | GPD305-JDB009 | 8.6 | 5 |
Top
- For single-phase input, select the drive by ensuring 50% of the drive's continuous output current rating is equal to or great than the motor's full load amp rating.
- Horsepower rating is based on standard NEMA B 4-pole motor
|