Global SitesHomeSite MapContact UsSearch
Advanced Search

Bypass Product for P7 Drive

P7 Bypass Drive
The P7/Bypass package is a 3-contactor style bypass, allowing motor operation from either the drive or across the line. This facilitates drive maintenance while the motor continues to operate. The P7 and P7/Bypass have been designed for flexibility in providing the features and options commonly demanded by facility designers.

The P7 Drive is a variable torque AC drive, designed specifically for industrial applications. A new benchmark for size, cost, performance, benefits and quality, the P7 includes numerous built-in features such as Network Communications, H/O/A, PI control and energy savings functions.

The P7 has embedded communications for Modbus. An optional interface card is also available for DeviceNet, Profibus, EtherNet/IP, Modbus Plus, Modbus TCP/IP and LonWorks. APOGEE FLN and Metasys N2 require a software change, but no hardware change.
Models and Ratings Dimensions, Weights, and Mechanical Drawings:
Model Number Configuration
Control, Communication, Enclosure, and Power Options
Electrical Drawings
Energy Savings Predictor
Harmonics Estimator

Literature

Find Local Contact

Enter Request