Models & Ratings for P7 Drive |
P7 Standard Drives - 5-500HP, 208-230/240 and 480V, 3-phase 1 input, NEMA 1 or protected chassis enclosure
208V | 240V | 230V | 480V
| Drive Model Number
CIMR-P7 | Rated Output
Current (Amps) | Nominal HP2 | Standard Enclosure |
208V | CIMR-P7U23P71 | 16.8 | 5 | NEMA 1 |
CIMR-P7U25P51 | 23.0 | 53 |
208V | CIMR-P7U27P51 | 31.0 | 7.5 | NEMA 1 |
10 |
208V | CIMR-P7U20111 | 46.2 | 15 | NEMA 1 |
208V | CIMR-P7U20151 | 59.4 | 20 | NEMA 1 |
CIMR-P7U20181 | 74.8 | 25 |
208V | CIMR-P7U20221 | 88 | 30 | NEMA 1 |
CIMR-P7U20301 | 115 | 40 |
208V | CIMR-P7U20370 | 162 | 50 | Protected Chassis |
CIMR-P7U20450 | 192 | 60 |
208V | CIMR-P7U20550 | 215 | 75 | Protected Chassis |
CIMR-P7U20750 | 312 | 100 |
208V | CIMR-P7U20900 | 360 | 125 | Protected Chassis |
CIMR-P7U21100 | 415 | 150 |
Top
| Drive Model Number
CIMR-P7 | Rated Output
Current (Amps) | Nominal HP2 | Standard Enclosure |
240V | CIMR-P7U23P71 | 16.8 | 5 | NEMA 1 |
CIMR-P7U25P51 | 23.0 | 7.5 |
240V | CIMR-P7U27P51 | 31.0 | 10 | NEMA 1 |
CIMR-P7U20111 | 46.2 | 15 |
240V | CIMR-P7U20151 | 59.4 | 20 | NEMA 1 |
CIMR-P7U20181 | 74.8 | 25 |
240V | CIMR-P7U20221 | 88 | 30 | NEMA 1 |
CIMR-P7U20301 | 115 | 40 |
Top
| Drive Model Number
CIMR-P7 | Rated Output
Current (Amps) | Nominal HP2 | Standard Enclosure |
230V | CIMR-P7U20370 | 162 | 50 | Protected Chassis |
60 |
230V | CIMR-P7U20450 | 192 | 75 | Protected Chassis |
CIMR-P7U20550 | 215 | 753 |
230V | CIMR-P7U20750 | 312 | 100 | Protected Chassis |
125 |
230V | CIMR-P7U20900 | 360 | 150 | Protected Chassis |
CIMR-P7U21100 | 415 | 1503 |
Top
| Drive Model Number
CIMR-P7 | Rated Output
Current (Amps) | Nominal HP2 | Standard Enclosure |
480V | CIMR-P7U43P71 | 7.6 | 5 | NEMA 1 |
CIMR-P7U44P01 | 8.7 | 5 3 |
480V | CIMR-P7U45P51 | 12.5 | 7.5 | NEMA 1 |
CIMR-P7U47P51 | 17.0 | 10 |
480V | CIMR-P7U49P01 | 21.0 | 15 | NEMA 1 |
CIMR-P7U40111 | 27.0 | 20 |
480V | CIMR-P7U40151 | 34.0 | 25 | NEMA 1 |
CIMR-P7U40181 | 40.0 | 30 |
480V | CIMR-P7U40221 | 50.4 | 303 | NEMA 1 |
480V | CIMR-P7U40241 | 52.0 | 40 | NEMA 1 |
CIMR-P7U40301 | 67.2 | 50 |
480V | CIMR-P7U40371 | 77 | 60 | NEMA 1 |
CIMR-P7U40451 | 96 | 75 |
480V | CIMR-P7U40551 | 125 | 100 | NEMA 1 |
480V | CIMR-P7U40750 | 156 | 125 | Protected Chassis |
CIMR-P7U40900 | 180 | 150 |
480V | CIMR-P7U41100 | 240 | 200 | Protected Chassis |
CIMR-P7U41320 | 260 | 2003 |
480V | CIMR-P7U41600 | 304 | 250 | Protected Chassis |
480V | CIMR-P7U41850 | 414 | 300 | Protected Chassis |
350 |
480V | CIMR-P7U42200 | 515 | 400 | Protected Chassis |
450 |
480V | CIMR-P7U43000 | 675 | 500 | Protected Chassis |
Top
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
|