Global SitesHomeSite MapContact UsSearch
Advanced Search

Specifications and Features for V1000 Drive


The V1000 is a world-class compact current vector drive that defines a new world standard. Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa drives have earned a reputation for high performance, high functionality, and high quality. The V1000 provides a world of power in the palm of your hand!

Performance Features
  • Ratings: 1/8 to 5 HP at 240 VAC 1-ph,
    1/8 to 25 HP (ND) at 240 VAC 3-ph,
    1/2 to 25 HP (ND) at 480 VAC 3-ph
  • Overload Capacity:
    150% for 60 sec. (Heavy Duty)
    120% for 60 sec. (Normal Duty)
  • Control Methods: V/f Control,
    Open Loop Current Vector Control,
    PM Open Loop Current Vector Control
    Simple closed loop speed control
  • DC injection braking, ramp to stop
  • Electronic reversing
  • Adjustable accel/decel:0.01 to 6000 seconds
  • Controlled speed range:
    40:1(1) 100:1(2)
  • Speed Regulation:
    ± 0.5 to 1% with slip compensation(1)
    ± 0.2%(2)
  • Displacement power factor: 0.98
  • Output frequency: 0 to 400 Hz
  • Frequency resolution:
    0.01 Hz with digital reference
    0.06 / 60 Hz with analog reference
  • Frequency accuracy:
    0.01% with digital command
    0.5% with analog command
  • Volts / hertz ratio: infinitely adjustable pattern
  • DC Injection braking: adjustable amplitude, duration, current limited
  • Torque boost: full range, auto
  • Power loss ride-thru: 0.5 sec.
  • Speed search
  • Auto restart
  • 3 Critical frequency rejection settings
  • Slip Compensation
  • Energy $avings Function
  • Enhanced PID with loss of feedback function
Protective Features
  • Current limit, stall prevention during accel, decel, and run
  • Motor and drive overload
  • Over voltage prevention function
  • Instantaneous over current
  • Short circuit
  • Under voltage
  • Heatsink overheat
  • Ground fault protection
  • Over/under torque
  • Short circuit current rating: 30KA rms sym.
Options
  • Dynamic Braking resistor (external)
  • Multi-lingual, full-text remote LCD
  • Profibus-DP, DeviceNet Communications
  • Modbus TCP/IP, EtherNet/IP Communications
  • DriveWizard Plus
  • CASE software
  • DIN Rail Mounting Kit
  • USB Copy Unit (Y-stick)


Design Features
  • Dual microprocessor logic
  • Digital keypad operator, 5 digits
  • LED status display
  • Remote Mount Keypad Capability
  • RJ-45 Style Digital Operator Connector
  • 7 multifunction digital inputs
  • 3 multifunction digital outputs
  • Hardwire baseblock (EN954-1 Cat. 3)
  • Programmable form C output contact for customer use: 1A at 250 VAC or 30 VDC
  • 24 VDC control logic compatible with sourcing or sinking outputs (PNP or NPN)
  • Carrier frequency: 15 kHz max; swing PWM
  • 16 multi-speed settings plus jog speed
  • 2 Remote speed references
    0-10 VDC (20 kohms) or isolated 4-20 mA (250 ohms)
  • Signal follower: bias and gain
  • 2 programmable open collector outputs
  • Analog monitor output:
    0-10 VDC proportional to output frequency or output current
  • Approx. 400 parameters & monitors
  • Digital pulse train input (33 kHz max.)
  • Cooling fan controlled by drive run/stop
  • RS-422/485 MODBUS 115 kbps
  • UL recognized electronic overload
  • MTBF 28 years
  • Built-in Dynamic Braking Transistor
  • NEMA 1 enclosure
  • Side-by-Side mounting
  • Application Presets
  • Maintenance monitors
Service Conditions
  • Ambient service temperature:
    -10° to 40°C (14° to 105°F) NEMA 1
    -10° to 50°C (14° to 122°F) Open Chassis
  • Ambient storage temperature:
    -20° to 60°C (-4° to 140°F)
  • Humidity: to 95% non-condensing
  • Altitude: to 3300 ft; higher by derating
  • Service factor: 1.0
  • Input voltage: -15% to +10%
    200 to 240 VAC, 380 to 480 VAC
  • Input frequency: +/-5%; 50/60 Hz
  • Input Phase sequence insensitive
Standards
  • UL 508C (Power Conversion)
  • CSA 22.2 No. 14-95 (Industrial Control Equipment)
  • UL, cUL listed; CE marked
  • RoHS compliant
  • EN 50178 (LVD)
  • EN 50081-2, EN 50082-2 (EMC)
  • EN 954-1, Category 3 Safety Standard
  • EN 61800-3
  • IEC 529, 146
  • FCC CFR 47 Part 15 Subpart B (w/ External Filter)
  • TUV
Control Methods: (1) V/f Mode, (2) Open Loop Vector Mode

News

Find Local Contact

Enter Request