Input, Output, and Keypad Options for V1000 Drive |
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Compare this drive's Input Output Options to other Yaskawa AC Drives.
Copy Unit
(Y-Stick) | Model Number | Mounting Location | Description | Technical Manual | Installation Guide |
| JVOP-181 | RJ-45 port | Allows the drive to connect to the USB port on a PC. Can read, copy and verify drive parameter settings from one drive to another like drive.
| JVOP-181 Kit Contents: |
Qty | Description |
1 | USB Copy Unit (Y-Stick) |
1 | 1 ft USB Cable to connect PC to Y-Stick |
1 | 3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to V1000 |
1 | Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used. | TOBPC73060025 | IG.V1000.01 |
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of V1000 drive sizes and parameter configurations. Simply configure the V1000 parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple V1000 drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
|
|