Models & Ratings for V1000 Drive |
V1000 Drives - 1/8-25HP, NEMA 1 enclosure
200-240V 1-Phase | 200-240V 3-Phase | 380-480V
| Drive Model Number | Normal Duty1 | Heavy Duty1 | Standard Enclosure |
Rated Output
Current (Amps) | Nominal HP2 | Rated Output
Current (Amps) | Nominal HP2 |
200-240V, 1-Phase | CIMR-VUBA0001FAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | NEMA 1 |
CIMR-VUBA0002FAA | 1.9 | 1/4 | 1.6 | 1/4 |
200-240V, 1-Phase | CIMR-VUBA0003FAA | 3.3 | 1/2 & 3/4 | 3.0 | 1/2 | NEMA 1 |
CIMR-VUBA0006FAA | 6.0 | 1 | 5.0 | 3/4 & 1 |
200-240V, 1-Phase | CIMR-VUBA0010FAA | 9.6 | 2 & 3 | 8.0 | 2 | NEMA 1 |
CIMR-VUBA0012FAA | 12.0 | 3 | 11.0 | 3 |
CIMR-VUBA0018FAA | 17.5 | 5 | 17.5 | 5 |
Top
| Drive Model Number | Normal Duty1 | Heavy Duty1 | Standard Enclosure |
Rated Output
Current (Amps) | Nominal HP2 | Rated Output
Current (Amps) | Nominal HP2 |
200-240V, 3-Phase | CIMR-VU2A0001FAA | 1.2 | 1/8 & 1/4 | 0.8 | 1/8 | NEMA 1 |
CIMR-VU2A0002FAA | 1.9 | 1/4 | 1.6 | 1/4 |
CIMR-VU2A0004FAA | 3.5 | 1/2 & 3/4 | 3 | 1/2 |
200-240V, 3-Phase | CIMR-VU2A0006FAA | 6.0 | 1 | 5 | 3/4 & 1 | NEMA 1 |
CIMR-VU2A0010FAA | 9.6 | 2 & 3 | 8 | 2 |
CIMR-VU2A0012FAA | 12.0 | 3 | 11 | 3 |
200-240V, 3-Phase | CIMR-VU2A0020FAA | 19.6 | 5 | 17.5 | 5 | NEMA 1 |
CIMR-VU2A0030FAA | 30.0 | 7.5 & 10 | 25.0 | 7.5 |
CIMR-VU2A0040FAA | 40.0 | 10 | 33.0 | 10 |
200-240V, 3-Phase | CIMR-VU2A0056FAA | 56.0 | 20 | 47.0 | 15 | NEMA 1 |
CIMR-VU2A0069FAA | 69.0 | 25 | 57.5 | 20 |
Top
| Drive Model Number | Normal Duty | Heavy Duty | Standard Enclosure |
Rated Output
Current (Amps) | Nominal HP2 | Rated Output
Current (Amps) | Nominal HP2 |
380-480V, 3-Phase | CIMR-VU4A0001FAA | 1.2 | 1/2 | 1.2 | 1/2 | NEMA 1 |
CIMR-VU4A0002FAA | 2.1 | 3/4 & 1 | 1.8 | 3/4 |
380-480V, 3-Phase | CIMR-VU4A0004FAA | 4.1 | 2 | 3.4 | 1 & 2 | NEMA 1 |
CIMR-VU4A0005FAA | 5.4 | 3 | 4.8 | 3 |
380-480V, 3-Phase | CIMR-VU4A0007FAA | 6.9 | 4 | 5.5 | 3 | NEMA 1 |
CIMR-VU4A0009FAA | 8.8 | 5 | 7.2 | 4 |
380-480V, 3-Phase | CIMR-VU4A0011FAA | 11.1 | 7.5 | 9.2 | 5 | NEMA 1 |
CIMR-VU4A0018FAA | 17.5 | 10 | 14.8 | 7.5 & 10 |
380-480V, 3-Phase | CIMR-VU4A0023FAA | 24.0 | 15 | 19.2 | 10 | NEMA 1 |
CIMR-VU4A0031FAA | 31.0 | 20 | 25.8 | 15 |
CIMR-VU4A0038FAA | 38.0 | 25 | 31.7 | 20 |
Top
- Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
- Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.
|