Global SitesHomeSite MapContact UsSearch
Advanced Search

Models & Ratings for V1000-4X Drive


V1000-4X Drives - 1/8-25HP, NEMA Type 4X/12 enclosure

200-240V 1-Phase | 200-240V 3-Phase | 380-480V 3-Phase

Drive Model Number
Normal Duty1
Heavy Duty1
Standard Enclosure
Rated Output
Current (Amps)
Nominal HP2
Rated Output
Current (Amps)
Nominal HP2
200-240V, 1-Phase
CIMR-VUBA0001GAA
1.2
1/8 & 1/4
0.8
1/8
NEMA Type 4X/12
CIMR-VUBA0002GAA
1.9
1/4
1.6
1/4
200-240V, 1-Phase
CIMR-VUBA0003GAA
3.3
1/2 & 3/4
3
1/2
NEMA Type 4X/12
CIMR-VUBA0006GAA
6
1
5
3/4 & 1
200-240V, 1-Phase
CIMR-VUBA0010GAA
9.6
2 & 3
8
2
NEMA Type 4X/12
CIMR-VUBA0012GAA
12
3
11
3

Top

Drive Model Number
Normal Duty1
Heavy Duty1
Standard Enclosure
Rated Output
Current (Amps)
Nominal HP2
Rated Output
Current (Amps)
Nominal HP2
200-240V, 3-Phase
CIMR-VU2A0001GAA
1.2
1/8 & 1/4
0.8
1/8
NEMA Type 4X/12
CIMR-VU2A0002GAA
1.9
1/4
1.6
1/4
CIMR-VU2A0004GAA
3.5
1/2 & 3/4
3
1/2
200-240V, 3-Phase
CIMR-VU2A0006GAA
6
1
5
3/4 & 1
NEMA Type 4X/12
CIMR-VU2A0010GAA
9.6
2 & 3
8
2
CIMR-VU2A0012GAA
12
3
11
3
200-240V, 3-Phase
CIMR-VU2A0020GAA
19.6
5
17.5
5
NEMA Type 4X/12
CIMR-VU2A0030GAA
30
7.5 & 10
25
7.5
CIMR-VU2A0040GAA
40
10
33
10
200-240V, 3-Phase
CIMR-VU2A0056GAA
56
15 & 20
47
15
NEMA Type 4X/12
CIMR-VU2A0069GAA
69
20 & 25
60
20

Top


Drive Model Number
Normal Duty1
Heavy Duty1
Standard Enclosure
Rated Output
Current (Amps)
Nominal HP2
Rated Output
Current (Amps)
Nominal HP2
380-480V, 3-Phase
CIMR-VU4A0001GAA
1.2
1/2
1.2
1/2
NEMA Type 4X/12
CIMR-VU4A0002GAA
2.1
3/4 & 1
1.8
3/4
380-480V, 3-Phase
CIMR-VU4A0004GAA
4.1
2
3.4
1 & 2
NEMA Type 4X/12
CIMR-VU4A0005GAA
5.4
3
4.8
3
380-480V, 3-Phase
CIMR-VU4A0007GAA
6.9
4
5.5
3
NEMA Type 4X/12
CIMR-VU4A0009GAA
8.8
5
7.2
4
380-480V, 3-Phase
CIMR-VU4A0011GAA
11.1
7.5
9.2
5
NEMA Type 4X/12
CIMR-VU4A0018GAA
17.5
10
14.8
7.5 & 10
380-480V, 3-Phase
CIMR-VU4A0023GAA
23
15
18
10
NEMA Type 4X/12
CIMR-VU4A0031GAA
31
20
24
15
CIMR-VU4A0038GAA
38
25
31
20

Top

  1. Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds
  2. Horsepower rating is based on 230 Volt and 460 Volt Induction-Type Squirrel Cage NEMA B 4-Pole Motors as represented in NEC Table 430.250 Full-Load Current, Three-Phase Alternating-Current Motors.







Find Local Contact

Enter Request