Global SitesHomeSite MapContact UsSearch
Advanced Search

I/O, Feedback, and Keypad Options for V1000-4X Drive


This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options are field installed.

Compare this drive's Input Output Options to other Yaskawa AC Drives.

Digital InputsOption Card # & Mounting LocationInstallation Guide
120 VAC Interface...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S7.DI-100
Terminal Strip
TOEPYEAOPT03

Keypad OptionsKeypad # & Mounting LocationTechnical Manual
The LCD Operator allows the drive to be operated from a remote location up to 3 meters, and provides a 16-character, 5-line alpha-numeric multi-language LCD display. Allows the user to view parameter descriptions and parameter numbers making it easy to make changes without referring to a manual.

JVOP-180 Kit Contents:
Qty
Description
1
LCD Operator
1
Installation Manual (TOBPC73060029)

Note: This option requires the V1000 drive to contain software version 1012 or greater. Installation Set A (EZZ020642A) is required for panel or door mounting along with Remote Operator Cable (UWR0051 or UWR0052), each sold separately.

View Optional Items Sold Separately
JVOP-180
RJ-45 port
TOBPC73060029

USB Copy Unit (Y-Stick)Model Number & Mounting Location Installation Guide & Technical Manual
The USB Copy Unit (Y-Stick) allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive.

JVOP-181 Kit Contents:
Qty
Description
1
USB Copy Unit (Y-Stick)
1
1 ft USB Cable to connect PC to Y-Stick
1
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive
1
Technical Manual (TOBPC73060025)

Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
JVOP-181
RJ-45 port
IG.V1000.01
TOBPC73060025
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.

arrow Download Software - rev. 1.1

System Requirements
  • PC: PC/AT DOS/V Compatible machine
  • CPU: Pentium II Processor 2GHz, 3GHz or more recommended
  • Memory: 512MB, 1GB or more recommended
  • Hard Disk Capacity: More than 400MB
  • Operating System: WindowsXP SP2, Windows2000 SP4
UL Rated Remote Operator Kit
This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with the LCD Operator JVOP-180 or the LED Operator JVOP-182 sold separately.
UUX000526 (Blank Membrane)
Connects to RJ45 port and mounts to enclosure door.
TOEPYEAOPT02
UUX000527 (Yaskawa Logo Membrane)
Connects to RJ45 port and mounts to enclosure door.

Find Local Contact

Enter Request