Models & Ratings for VS mini |
XCBM Drives - 1/8-1HP, 115V, single-phase input, Protected Chassis enclosure
Rated Input Voltage | New Drive Model Number
CIMR-XCB | Old Drive Model Number
GPD205 | Rated Output Current (Amps) | Nominal HP1 | Standard Enclosure |
115V,
1-Ph | CIMR-XCBMA0P10 | GPD205-10P1 | 0.8 | 1/8 | Protected Chassis |
CIMR-XCBMA0P20 | GPD205-10P2 | 1.5 | 1/4 |
115V,
1-Ph | CIMR-XCBMA0P40 | GPD205-10P7 | 3.0 | 1/2 & 3/4 | Protected Chassis |
CIMR-XCBMA0P70 | GPD205-1001 | 5.0 | 1 |
- Horsepower rating is based on standard NEMA B 4-pole motor design
|