Controller Firmware for MP2310iec |
Firmware for MPiec Controller Series
The current release of MPiec Series firmware is revision v2.4.0.
By downloading any of the software products on this page, you agree to the terms stated in the End User License Agreement.
Before You Upgrade Firmware...
- Upgrading controller firmware will often provide additional functionality or performance. However, if the controller is in an existing installation, we recommend you call us at 1-800-YASKAWA (927-5292) to review the application with a Yaskawa Application Engineer prior to upgrade.
- Please read these upgrade instructions for MPiec Series controller firmware and/or firmware libraries.
Date | Release Notes | MP3200 Firmware1 | MP2300 Firmware1 | MP2600 Firmware1 |
02/2013 | | | | |
08/2012 | | N/A | | |
06/2012 | | N/A | | |
01/2012 | | N/A | | |
07/2011 | | N/A | | |
11/2010 | | N/A | | |
08/2010 | | N/A | | |
09/2009 | | N/A | | N/A |
05/2009 | | N/A | | N/A |
03/2009 | | N/A | | N/A |
11/2008 | | N/A | | N/A |
07/2008 | | N/A | | N/A |
05/2008 | N/A | N/A | v1.0.0 | N/A |
1You must be logged into the Partner Login section of www.yaskawa.com to access the upgrades. If you are not logged in, you will be asked to login first and then the file will appear. NOTE: After you register your software, you will receive an email confirming your login and password to access the upgrades.
Additional Information
Firmware is valid for the following Yaskawa part numbers:
MP3200iec CPU | PMC-U-MP32004 | CPU Module |
| PMC-U-MP32008 |
| PMC-U-MP32016 |
| PMC-U-MP32032 |
| PMC-U-MP32062 |
MP2300Siec
Controller Base | PMC-U-MP23S04 | 4 axis, no I/O module |
| PMC-U-MP23S08 | 8 axis, no I/O module |
| PMC-U-MP23S016 | 16 axis, no I/O module |
| PMC-U-MP23S04L1 | 4 axis, LIO-01 module |
| PMC-U-MP23S08L1 | 8 axis, LIO-01 module |
| PMC-U-MP23S16L1 | 16 axis, LIO-01 module |
| PMC-U-MP23S04L2 | 4 axis, LIO-02 module |
| PMC-U-MP23S08L2 | 8 axis, LIO-02 module |
| PMC-U-MP23S16L2 | 16 axis, LIO-02 module |
MP2310iec
Controller Base | PMC-U-MP23104 | 4 axis, 3 available slots |
| PMC-U-MP23108 | 8 axis, 3 available slots |
| PMC-U-MP23116 | 16 axis, 3 available slots |
MP2600iec | SGDVxxxxExx000000300 | Sigma-5 amplifier with option card |
- Firmware - refers to the operational code that resides on the physical hardware.
- Firmware Library - refers to the function block interface, or FWL file, that contains the PLCopen and Yaskawa function blocks used in a MotionWorks IEC application program. The firmware libraries should not be confused with a PLCopen Toolbox, which is an application level set of programming tools also available.
|