Release Information for MotionWorks IEC |

The currently released MotionWorks IEC software revision is 1.2.2.7. This software version is compatible with all MP2000iec controllers.
System Requirements:
- 1GHz processor
- Windows 2000, XP, VISTA. Windows 7 is not supported at this time.
- Memory: 1 GB RAM
- Monitor: Minimum resolution of 1024x768 (16 bit colors). Widescreen monitor recommended.
- Hard Disk: 400 MB Available Disk Space
- Internet Connection for software registration
Before You Install Software...
If you downloaded the software from the website you MUST read the Installation Instructions to find the password REQUIRED to unzip the download.
- PLEASE read the Installation Instructions before installing.
- You must be logged into the Partner Login section of www.yaskawa.com to download software. If you are not logged in, you will be asked to login first and then the download file will appear. If you do not have a Partner Login, request a Partner Login and type "Controller Software" in the Remarks section. NOTE: After you register your software, you will receive an email confirming your login and password which allows access to these files.
|
Version | Release Date | Release Notes | MotionWorks IEC Express
(Login Required) | MotionWorks IEC Pro
(Login Required) |
v1.2.2.7 | 08/2010 | | | |
v1.1.3.9 | 10/2009 | | | |
v1.1.2.7 | 05/2009 | | | (First Pro Release) |
v1.1.1.7 | 03/2009 | | | N/A |
v1.0.5.2 | 08/2008 | | N/A | N/A |
v1.0.0.1 | 05/2008 | N/A | (First Express Release) | N/A |
*Multiple site licenses available for 5 and 10 seats. A full version CD, which includes release notes and quick start videos, can be purchased through your local distributor. For questions, please call 1-800-YASKAWA (927-5292) or email support@yaskawa.com.
Additional Information
- IEC - Refers to the IEC61131-3 programming standard supported and promoted through PLCopen.
- IDE - MotionWorks IEC is an Integrated Development Environment used to program the MP2000iec Series controllers.
- View MP2000iec Series controller product page for more details and application information.
|