OPC Server for MotionWorks IEC |
The MP2000iec OPC Server is an optional software which provides data exchange between Windows applications and MP2000iec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format.
OPC Server Specifications for MP2000iec Series |
| PC System | Processor | Minimum Pentium 90 |
| RAM | 16MB |
| Hard Disk Memory | Minimum 2MB free |
| Communication | Ethernet TCP/IP |
| Operating System | Windows 7/2000/XP |
| OPC Specification | DA 2.05a |
| System Limits | Number of OPC Groups | 32 |
| Max number items per resource | 4500 |
| Max number of resources | 32 |
| Max number of items in the OPC Server | 20000 |
| OPC Foundation Test Status | Self Tested - Interoperability Tested |
Performance Benchmark
[for reference only] | Desktop PC, AMD 1.3 Ghz processor, WIN2000 OS | 500 tags in 35 ms |
Training: eLearning Video (eLV)
Software: MP2000iec OPC Server 30-Day Free Trial Version
For more information, please contact your local area Yaskawa Sales Rep.
|