Ratings and Specifications for Dual Winding Motor |
| 200V SERIES |
Motor | Model UAASKB-FZ | 06 | 08 | 11 | 15 | 19 | 22 | 30 |
| Rated Output 1 HP (kW) | 30 minute Rating (50%ED) | 7.5
(5.5) | 10
(7.5) | 15
(11) | 20
(15) | 25
(18.5) | 30
(22) | 402
(30)2 |
| Continuous Rating | 5
(3.7) | 7.5
(5.5) | 10
(7.5) | 15
(11) | 20
(15) | 25
(18.5) | 27
(20) |
Rated Speed
r/min | Base Speed | 500 | 400 |
| Maximum Speed | 6000 | 4800 |
| Output Torque at Base Speed Continuous Rating | N·m | 71.0 | 105.0 | 143.0 | 262.0 | 358.0 | 442.0 | 477.0 |
lb·ft
(kgf·m) | 52.3
(7.21) | 77.6
(10.7) | 105.9
(14.5) | 193.6
(26.7) | 264.5
(36.5) | 326.2
(45.0) | 351.8
(48.7) |
Rotor Inertia lb·ft
(GD2/4) (kg·m2) | 1.614
(0.069) | 1.970
(0.083) | 2.563
(0.098) | 6.146
(0.259) | 11.22
(0.473) | 13.00
(0.548) | 14.78
(0.623) |
Rotor GD2 lb·ft2
(kgf·m2) | 6.478
(0.276) | 7.902
(0.332) | 10.25
(0.392) | 24.54
(1.036) | 44.90
(1.892) | 51.97
(2.190) | 59.14
(2.492) |
| Overload Capacity | 120%, 60s of 30-minute rating |
| Vibration | V5 | V10 |
| Noise Level | 75dB(A) or less | 80dB(A) or less |
| Ambient Temperature, Humidity | 32 to 104°F, 0 to+40°C, 95%Rh or less (Non-condensing) |
Approx. Mass
lb (kg) | 207
(94) | 238
(108) | 291
(132) | 481
(218) | 783
(355) | 893
(405) | 948
(430) |
1 Rated output power is guaranteed when input voltage is three-phase, 200V 50/60Hz, 220V 50/60Hz, 230V 60Hz.. If input voltage is lower than 400V, rated output power is not guaranteed.
2 20-minute rating (50%ED).
| 400V SERIES |
Motor | Model UAASKB-FZ*E | 06 | 08 | 11 | 15 | 19 | 22 | 30 |
| Rated Outout1 HP (kW) | 30 minute Rating (50%ED) | 7.5
(5.5) | 10
(7.5) | 15
(11) | 20
(15) | 25
(18.5) | 30
(22) | 402
(30)2 |
| Continuous Rating | 5
(3.7) | 7.5
(5.5) | 10
(7.5) | 15
(11) | 20
(15) | 25
(18.5) | 27
(20) |
Rated Speed
r/min | Base Speed | 500 | 400 |
| Maximum Speed | 6000 | 4800 |
| Output Torque at Base Speed Continuous Rating | N·m | 71 | 105 | 143 | 262 | 358 | 442 | 525 |
lb·ft
(kgf·m) | 52.3
(7.21) | 77.6
(10.7) | 105.9
(14.5) | 193.6
(26.7) | 264.5
(36.5) | 326.2
(45.0) | 387.2
(53.6) |
Rotor Inertia lb·ft
(GD2/4) (kg·m2) | 1.614
(0.069) | 1.970
(0.083) | 2.568
(0.098) | 6.146
(0.259) | 11.22
(0.473) | 13.00
(0.548) | 14.78
(0.623) |
Rotor GD2 lb·ft2
(kgf·m2) | 6.478
(0.276) | 7.902
(0.332) | 10.25
(0.392) | 24.54
(1.036) | 44.90
(1.892) | 51.97
(2.190) | 59.14
(2.492) |
| Overload Capacity | 120%, 60s of 30-minute rating |
| Vibration | V5 | V10 |
| Noise Level | 75dB(A) or less | 80dB(A) or less |
| Ambient Temperature, Humidity | 32 to 104°F, 0 to+40°C, 95%Rh or less (Non-condensing) |
Approx. Mass
lb (kg) | 205
(94) | 245
(108) | 298
(132) | 525
(218) | 581
(355) | 893
(405) | 1069
(430) |
1 Rated output power is guaranteed when input voltage is three-phase, 400V 50/60Hz, 460V 60HZ. If input voltage is lower than 400V, rated output power is not guaranteed.
2 20-minute rating (50%ED)
|