Global SitesHomeSite MapContact UsSearch
Advanced Search

Design Features for M5 Spindle Drive


  • Compact: 350mm Height Book Structure
    All units (servo unit as well as converter and inverter) are aligned at the same height of 350mm (13.78”). M5 system has converter with power regenerative function (CIMR-MR5) and vector control inverter (CIMR-M5).

  • High Precision and Servo Performance
    Highly accurate speed control is achieved by high frequency PWM control due to high speed IGBTs (Insulated Gate Bipolar Transistor). Rotational deviation is reduced by suppressing current distortion which causes torque ripple.
    Servo Performance is improved for tapping applications by the use of DSP (Digital Signal Processor).

  • Enhanced Orientation Functions
    Orientation time is reduced by a position control using a high resolution encoder orientation signal. When the motor axis and the load axis are connected 1:1, any position orientation using the motor encoder can be achieved without adding any options.

Literature

Find Local Contact

Enter Request