Global SitesHomeSite MapContact UsSearch
Advanced Search

P1000 Drive
3/4 - 1000 Horsepower Industrial Fan and Pump Drive

The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.

The P1000 Configured package provides a P1000 drive in a NEMA 1 (UL Type 1), NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for factory-mounted and wired options, through 1000 HP. Options include reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.

The P1000 Bypass package provides a P1000 Drive in a NEMA 1 (UL Type 1), NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with a 3-contactor style bypass, allowing motor operation from either the drive or across the line through 500 HP. The P1000 features pump- and fan-specific application macros, an easy-to-read LCD keypad that provides Hand-Off-Auto interface, and a real time clock.


Specifications and Features

Models and Ratings

Model Number Designation

Brochures  

Standards Compliance and Conformance Certifications   

Application Information  

Network Communications

I/O, Feedback, and Keypad Options

Power Options

Enclosure Options

Configured Product

Bypass Product

Frequently Asked Questions

DriveWizard® Industrial Software

Energy Savings and Harmonics Estimator

Dimensions, Weights & Drawings

Technical Manuals  

Specification Guides  

Transition Guides  

Solid Models  

Mechanical Drawings  

Electrical Drawings  

eLearning Curriculum  

Training Schedule

Road Show Training

Photos and Graphics  

Find Local Contact

Enter Request