Global SitesHomeSite MapContact UsSearch
Advanced Search

MP2000iec Series

The MP2000iec Series are machine controllers with motion engines integrated with IEC61131-3 and PLCopen. They include a built-in web server that is compatible with the most popular network protocols. The series is comprised of the MP2300Siec and the MP2310iec.

  • Available in 4,8, and 16-axis
  • EtherNet/IP, Modbus/TCP, and web server diagnostics included on all models
  • MP2300Siec models have one open slot for local I/O modules, while the MP2310iec models have three open slots.
  • MP2300Siec models are available preconfigured with a local I/O module which has 16 optically isolated inputs, 16 optically isolated outputs and a master encoder input.
  • Users can select from one of 8 local I/O modules for the one open slot on the MP2300Siec models or up to three modules on the MP2310iec models
  • Expanded I/O can be attained through EtherNet/IP, Modbus/TCP, and/or MECHATROLINK-II network I/O modules from third parties

Design Features

Specifications

Application Information

Application Code Toolboxes

Success Stories

News Articles  

System Components

Frequently Asked Questions

CAD Drawings  

Controller Firmware

MotionWorks IEC Software

MotionWorks IEC Quick Start Video

eLearning Curriculum  

Videos  

Literature

Find Local Contact

Enter Request