Global SitesHomeSite MapContact UsSearch
Advanced Search

MP2300Siec

The MP2300Siec machine controller, part of our latest MP2000iec series, integrates Yaskawa’s powerful motion engine with the IEC61131-3 and PLCopen programming standards. These controllers include a built-in web server for easy maintenance and Ethernet connectivity compatible with the most popular network protocols.

  • Available in 4,8, and 16-axis
  • EtherNet/IP, Modbus/TCP, and web server diagnostics included on all models
  • Available preconfigured with a local I/O module which has 16 optically isolated inputs, 16 optically isolated outputs and a master encoder input.
  • Users can select from one of 8 local I/O modules for the one open slot
  • Expanded I/O can be attained through EtherNet/IP, Modbus/TCP, and/or MECHATROLINK-II network I/O modules from Yaskawa or third parties


Design Features

Specifications

Brochures  

Success Stories

Application Information

Application Code Toolboxes

OPC Server

News Articles  

System Components

Frequently Asked Questions

Solid Models Catalog on TraceParts

CAD Drawings  

Technical Manuals  

Controller Firmware

MotionWorks IEC Software

MotionWorks IEC Quick Start Video

Phoenix Mechatrolink II Remote I/O Configurator

eLearning Curriculum  

Videos  

Mobile Video

Literature

Find Local Contact

Enter Request