|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-G3U50111F |
|
|
YASKAWA |
|
|
CIMR-G3M50111F |
|
|
MAGNETEK |
|
|
DS5017 |
|
|
MAGNETEK |
|
|
G3S5011 |
|
|
SAFTRONICS |
|
|
G3U5011-N1 |
|
|
OMRON IDM |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR1027 |
3 |
$680.00 |
TRANSISTOR CM50DY-28H |
TRM1-3 |
|
STR372 |
1 |
$242.00 |
TRANSISTOR CM30E3Y-24 |
TRM4 |
|
SID503 |
1 |
$133.00 |
DIODE 30U6P42 |
DM1 |
|
ETC61321 |
1 |
$1,571.00 |
PCB, GATE DRIVE, G3, 575V, 11KW |
2PCB |
|
ETC61318X |
1 |
$1,436.00 |
PCB, CONTOL, W/SOFTWARE, G3+, 230&460V |
1PCB |
|
C--003365 |
2 |
$232.00 |
CAPACITOR 500LGSN2200(M) 500WV 2200UF |
C1-2 |
|
C3369 |
3 |
$36.00 |
CAPACITOR DMPPT474K1200 1200V 0147UF |
C3-5 |
|
C2981 |
1 |
$160.00 |
CAPACITOR ECOG2NS222HT 375WV 2200UF |
C7 |
|
C--003367 |
1 |
$12.00 |
CAPACITOR DMPPT104K1200 1200V 0.1UF |
C8 |
|
R7606 |
1 |
$38.00 |
RESISTOR |
R1 |
|
R7605 |
2 |
$90.00 |
RESISTOR SMR220WA4902 |
R2,R3 |
|
R7609 |
3 |
$17.00 |
RESISTOR SQHK15WA4906 5W 27K OHM +-5% |
R4-6 |
|
MC-003260 |
1 |
$46.00 |
CONTACTOR 56A 24VDC HP-20GU |
MC1 |
|
CPT006287 |
1 |
$631.00 |
TRANSFORMER 500-575V/200-220V 150VA |
TM1 |
|
XX-000177 |
3 |
$7.00 |
SURGE ABSORBER TNR23G112K 1100V 4000A |
SA1-3 |
|
UFN000027 |
1 |
$65.00 |
FAN 4715MS-22T-B50-B00 NMB |
FAN1 |
|
FU873 |
1 |
$92.00 |
FUSE A100P35 1000V 35A |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
|
|
|
|
|
|
|