|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-G3U50151F |
|
|
YASKAWA |
|
|
CIMR-G3M50151F |
|
|
MAGNETEK |
|
|
DS5022 |
|
|
MAGNETEK |
|
|
G3S5015 |
|
|
SAFTRONICS |
|
|
G3U5015-N1 |
|
|
OMRON IDM |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR389 |
3 |
$1,112.00 |
TRANSISTOR MOD CM100DY-28 MITSUBISHI |
TRM1-3 |
|
STR373 |
1 |
$357.00 |
TRANSISTOR IGBT CM50E3Y-24 MITSUBISHI |
TRM4 |
|
SID504 |
1 |
$247.00 |
DIODE 75U6P43 |
DM1 |
|
ETC61322 |
1 |
$1,482.00 |
PCB, G3, 575V, 15-22KW |
2PCB |
|
ETC61318X |
1 |
$1,436.00 |
PCB, CONTOL, W/SOFTWARE, G3+, 230&460V |
1PCB |
|
C--003365 |
4 |
$232.00 |
CAPACITOR 500LGSN2200(M) 500WV 2200UF |
C1-4 |
|
C3370 |
6 |
$64.00 |
CAPACITOR DMPPT105K1200 1200V 1.0MF |
C5-10 |
|
C2981 |
1 |
$160.00 |
CAPACITOR ECOG2NS222HT 375WV 2200UF |
C12 |
|
C--003367 |
1 |
$12.00 |
CAPACITOR DMPPT104K1200 1200V 0.1UF |
C13 |
|
R7607 |
1 |
$50.00 |
RESISTOR SMR80WA4904 80W 4.3 OHM +-10% |
R1 |
|
R--007604 |
2 |
$28.00 |
RESISTOR, 120W 10K OHM |
R2,R3 |
|
R7609 |
3 |
$17.00 |
RESISTOR SQHK15WA4906 5W 27K OHM +-5% |
R4-6 |
|
MC-003260 |
1 |
$46.00 |
CONTACTOR 56A 24VDC HP-20GU |
MC1 |
|
CPT006287 |
1 |
$631.00 |
TRANSFORMER 500-575V/200-220V 150VA |
TM1 |
|
XX-000177 |
3 |
$7.00 |
SURGE ABSORBER TNR23G112K 1100V 4000A |
SA1-3 |
|
FAN000131 |
1 |
$130.00 |
FAN 5915PC-22T-B30 B00 220VAC NMB |
FAN1 |
|
FU-000874 |
1 |
$115.00 |
FUSE A100P50 AC1000V 50A |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
|
|
|
|
|
|
|