Spare Parts for : G3, 575V, 100.0HP
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-G3U50751F |
|
|
YASKAWA |
|
|
CIMR-G3M50751F |
|
|
MAGNETEK |
|
|
DS5112 |
|
|
MAGNETEK |
|
|
G3S5075 |
|
|
SAFTRONICS |
|
|
G3U5075-N1 |
|
|
OMRON IDM |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR391 |
6 |
$1,697.00 |
TRANSISTOR CM300HA-28 |
TRM1-6 |
|
SID505 |
3 |
$245.00 |
DIODE 110U2G43 |
DM1-3 |
|
ETC61323 |
1 |
$1,482.00 |
PCB, G3, 575V, 30-75KW |
2PCB |
|
ETC61320 |
1 |
$1,349.00 |
PCB, CONTROL, 230V & 460V, VAR |
IPCB |
|
C--003366 |
10 |
$297.00 |
CAPACITOR 500LGSN2700(M) 500WV 2700UF |
C1-10 |
|
C3371 |
3 |
$501.00 |
CAPACITOR HFRT12X305 1200V 3.0MF |
C11,12,14 |
|
C3371 |
3 |
$501.00 |
CAPACITOR HFRT12X305 1200V 3.0MF |
C15,17,18 |
|
C3369 |
3 |
$36.00 |
CAPACITOR DMPPT474K1200 1200V 0147UF |
C13,16,19 |
|
C2981 |
1 |
$160.00 |
CAPACITOR ECOG2NS222HT 375WV 2200UF |
C21 |
|
C--003367 |
1 |
$12.00 |
CAPACITOR DMPPT104K1200 1200V 0.1UF |
C20 |
|
R--007608 |
1 |
$53.00 |
RESISTOR SMR120WA4905 120W 3 OHM +/-10% |
R1 |
|
R--007603 |
2 |
$34.00 |
RESISTOR SMR80WA4900 80W 5KOHM +/-10% |
R2,R3 |
|
R7609 |
3 |
$17.00 |
RESISTOR SQHK15WA4906 5W 27K OHM +-5% |
R4-6 |
|
R--007621 |
6 |
$37.00 |
RESISTOR ERF-60W 60W 10 OHM +/-5% |
R7-12 |
|
MC-003333 |
1 |
$199.00 |
CONTACTOR 200V 40A UL HI-25ETCU-U |
MC1 |
|
CPT006288 |
1 |
$400.00 |
TRANSFORMER 500-575V/200-220V 260VA |
TM1 |
|
XX-000177 |
3 |
$7.00 |
SURGE ABSORBER TNR23G112K 1100V 4000A |
SA1-3 |
|
FAN191 |
1 |
$1,134.00 |
FAN THA1V-U7556MX-TP |
FAN1 |
|
FU-000876 |
1 |
$190.00 |
FUSE A100P150-4 AC1000V 150A |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
|
|
|
|
|
|
|
|
|