Spare Parts for : G3, 575V, 2.0HP
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-G3U51P51F |
|
|
YASKAWA |
|
|
CIMR-G3M51P51F |
|
|
MAGNETEK |
|
|
DS5003 |
|
|
MAGNETEK |
|
|
G3S51P5 |
|
|
SAFTRONICS |
|
|
G3U51P5-N1 |
|
|
OMRON IDM |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR1026 |
1 |
$500.00 |
TRANSISTOR IGBT CM15TF-24H MITSUBISHI |
TRM1 |
|
SID503 |
1 |
$133.00 |
DIODE 30U6P42 |
DM1 |
|
ETP6U350 |
1 |
$1,608.00 |
PCB, POWER, G3, 575V, 1.5-2.2KW |
2PCB |
|
ETC61318X |
1 |
$1,436.00 |
PCB, CONTOL, W/SOFTWARE, G3+, 230&460V |
1PCB |
|
C006015 |
2 |
$101.00 |
CAPACITOR, 1.5, 2.2KW, 575V, G3 |
C1-2 |
|
R--010034 |
1 |
$19.00 |
RESISTOR RMP1607-Y0006-01 5W 47KOHM 2IN1 |
R2 |
|
POR003005 |
1 |
$45.00 |
RELAY VC20-2A 24VDC |
MC1 |
|
FAN137 |
1 |
$81.00 |
FAN 4710NL-05W-B40 24VDC NMB |
FAN1 |
|
FU-002009 |
1 |
$74.00 |
FUSE 100USH20 AC1000V 20A |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
|
|
|
|
|
|
|
|
|