Spare Parts for : G3, 575V, 5.0HP
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-G3U53P71F |
|
|
YASKAWA |
|
|
CIMR-G3M53P71F |
|
|
MAGNETEK |
|
|
DS5006 |
|
|
MAGNETEK |
|
|
G3S53P7 |
|
|
SAFTRONICS |
|
|
G3U53P7-N1 |
|
|
OMRON IDM |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR1027 |
3 |
$680.00 |
TRANSISTOR CM50DY-28H |
TRM1 |
|
SID503 |
1 |
$133.00 |
DIODE 30U6P42 |
DM1 |
|
ETP6U351 |
1 |
$1,608.00 |
PCB BASE DRIVE |
2PCB |
|
ETC61318X |
1 |
$1,436.00 |
PCB, CONTOL, W/SOFTWARE, G3+, 230&460V |
1PCB |
|
C--006016 |
2 |
$84.00 |
CAPACITOR HCGF6A525V-122NS |
C1-2 |
|
C--006006 |
3 |
$1.00 |
CAPACITOR DMPPT274K1200 |
C3-5 |
|
R--010027 |
1 |
$25.00 |
RESISTOR TK50B10J 40W 10 OHM |
R1 |
|
R--010034 |
1 |
$19.00 |
RESISTOR RMP1607-Y0006-01 5W 47KOHM 2IN1 |
R2 |
|
POR003005 |
1 |
$45.00 |
RELAY VC20-2A 24VDC |
MC1 |
|
FAN137 |
1 |
$81.00 |
FAN 4710NL-05W-B40 24VDC NMB |
FAN1 |
|
FU-002010 |
1 |
$78.00 |
FUSE 100USH30 AC1000V 30A |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
|
|
|
|
|
|
|
|
|