Input, Output, and Keypad Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
| Analog Inputs | F7 | G7 | P7 | V1000 | V7 | V7N | V74X | J1000 | J7 | VS mini | G5 600V | P5 600V | G5 HHP | Option Card # & Mounting Location | Installation Guide |
Trim Potentiometer
Provides a 5 kOhm potentiometer used as dropping resistor for maximum or minimum analog input trim. | X | X | X |  |  |  |  | X |  |  |  | X |  | AI-001
Terminal Strip | IG.AFD.62 |
 |  |  |  |  |  |  |  |  |  | X |  |  | 05P00652-0645
Terminal Strip |  |
3-15 PSI Transducer
Provides interface of 3 to 15 PSI pneumatic signal and generates a proportional 4 to 20 mADC output signal to the drive. | X | X | X |  |  |  |  |  |  |  | X | X |  | AI-010
Terminal Strip | IG.AFD.50 |
Bi-polar
Provides 0 to +/-10 VDC (20 kOhm) analog input. Replaces the drive standard analog input. Applicable to models 20P1 - 20P7, 25P5, 27P5, 45P5, 47P5 (MVA001 - MVA005, MVA025, MVA033, MVB015, and MVB018). |  |  |  |  | X |  | X |  |  |  |  |  |  | AI-020
Terminal Strip | IG.V7.71 |
Auxiliary Cable
Provides 3 foot cable with connector for accessing the auxiliary analog input (0 to 10 VDC, 20 kOhms or 4 to 20 mADC, 250 Ohms). |  |  |  |  | X | X |  |  |  |  |  |  |  | AI-030
Back of Keypad | IG.V7.70V7.70 |
(13 Bit + Sign)
Provides interface of 3 high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm), 4 to 20 mADC (250 Ohm). | X | X |  |  |  |  |  |  |  |  | X |  | X | AI-14B
2CN | IG.AFD.54 |
(14 Bit)
Provides interface of 2 high resolution analog inputs to the drive. Signal levels (fixed): 1 channel, 0 to 10 VDC (20 kOhm), 1 channel, 4 to 20 mADC (250 Ohm). | X | X |  |  |  |  |  |  |  |  | X |  | X | AI-14U
2CN | IG.AFD.53 |
Isolated (13 Bit + Sign or 14 Bit)
Provides interface of 3 isolated, high resolution analog inputs to the drive. Signal levels (individually selectable): 0 to +/-10 VDC (20 kOhm) at 13 Bit + Sign, 0/4 to 20 mADC (250 Ohm) at 14 Bit. | X | X |  |  |  |  |  |  |  |  | X |  | X | AI-040 (formerly AI-14B2)
2CN | IG.AFD.55 |
| Digital Inputs | F7 | G7 | P7 | V1000 | V7 | V7N | V74X | J1000 | J7 | VS mini | G5 600V | P5 600V | G5 HHP | Option Card # & Mounting Location | Installation Guide |
120VAC Interface
Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S8. | X | X |  |  |  |  |  |  |  |  |  |  |  | DI-001
Terminal Strip | IG.AFD.63 |
 |  |  |  |  |  |  |  |  |  | X |  |  | 05P00652-0403
Terminal Strip |  |
120VAC Interface
Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S7. |  |  | X |  |  |  |  |  |  |  |  |  |  | DI-002
Terminal Strip | IG.AFD.67 |
 |  |  |  |  |  |  |  |  |  |  | X |  | 05P00652-0406
Terminal Strip |  |
120VAC Interface
Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S9 to S12. |  | X |  |  |  |  |  |  |  |  |  |  |  | DI-003
Terminal Strip | IG.G7.68 |
120VAC Interface
Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S7. Applicable to models 20P1 - 20P7, 25P5, 27P5, 45P5, 47P5 (MVA001 - MVA005, MVA025, MVA033, MVB015, and MVB018). |  |  |  |  | X |  | X |  |  |  |  |  |  | DI-004
Terminal Strip | IG.V7.69 |
120VAC Interface
Provides interface of 120 VAC control logic circuits to the drive. Used for digital inputs S1 to S7. Applicable to models 21P5 - 23P7, 40P2 - 43P7 (MVA008 - MVA017, MVB001 - MVB009). |  |  |  |  | X |  | X |  |  |  |  |  |  | DI-005
Terminal Strip | IG.V7.69 |
(8 Bit)
Provides interface of an 8 bit digital input (binary or BCD) to the drive. | X | X |  |  |  |  |  |  |  |  | X |  | X | DI-08
2CN | IG.AFD.58 |
(12 or 16 Bit)
Provides interface of a 12 or 16 bit digital input (binary or BCD) to the drive. | X | X |  |  |  |  |  |  |  |  | X |  | X | DI-16H2
2CN | IG.AFD.59 |
| Digital Outputs | F7 | G7 | P7 | V1000 | V7 | V7N | V74X | J1000 | J7 | VS mini | G5 600V | P5 600V | G5 HHP | Option Card # & Mounting Location | Installation Guide |
(2 Channels)
Provides 2 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels, Form C, 250 VAC, 30 VDC, 1 A. | X | X |  |  |  |  |  |  |  |  | X |  | X | DO-02C
3CN | IG.AFD.57 |
(8 Channels)
Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mA, Shared Common. | X | X |  |  |  |  |  |  |  |  | X |  | X | DO-08
3CN | IG.AFD.56 |
| Encoder (PG) Feedback | F7 | G7 | P7 | V1000 | V7 | V7N | V74X | J1000 | J7 | VS mini | G5 600V | P5 600V | G5 HHP | Option Card # & Mounting Location | Installation Guide |
Single Encoder - Line Driver
Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | X | X |  |  |  |  |  |  |  |  | X |  | X | PG-X2
4CN | IG.AFD.60 |
Single Encoder - Open Collector
This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency. | X | X |  |  |  |  |  |  |  |  | X |  | X | PG-B2
4CN | TOE-C736-40.2B |
Dual Encoder - Line Driver
Provides velocity and direction feedback from 2 encoders. Used for 2-motor operation with standard software and with custom software titles such as Electronic Lineshaft and Motion Control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | X | X |  |  |  |  |  |  |  |  | X |  |  | PG-W2
4CN | IG.AFD.61 |
| Keypad Options | F7 | G7 | P7 | V1000 | V7 | V7N | V74X | J1000 | J7 | VS mini | G5 600V | P5 600V | G5 HHP | Keypad Kit # & Mounting Location | Installation Guide |
UL Rated Remote Operator Kits
This option is used to extend the existing Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). Includes a faceplate bezel with digital operator carrier and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. | X | X | X |  |  |  |  |  |  |  |  |  |  | UUX000458 (Blank Membrane)
or
UUX000459 (Yaskawa Logo Membrane)
Mounts to keypad port and enclosure wall.
| IG.AFD.72 |
|
|