Spare Parts for: P7, 480V, 77.0 AMPS - As of 7/1/2009
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using of a model number or specification number that does not match the below may result in an incorrect spare part selection. Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PARTS FOR THE FOLLOWING MODELS |
CIMR-P7U40371A |
|
YASKAWA |
AfterMarket Services (Subject to Drive & Parts availability)
| Service Type |
Description and Details |
Repair Exchange Unit (CIMR-P7U40371A#) |
Subject to availability.
Contact factory for details at 1-800-YASKAWA (927-5292), dial 21. |
| Flat Rate Factory Repair (Subject to parts availability) |
Not to exceed 50% of net price. View Details |
|
|
X= No longer available |
PARTS FOR MODEL CIMR-P7U40371A |
PART NO. |
QTY |
|
PRICE EA. |
DESCRIPTION |
REFERENCE |
300-018-963 |
3 |
|
$250.00 |
IGBT CM150DU-24F 1200V 150A 2IN1 ROHS |
Q1-3 |
ETC617163 |
1 |
|
$775.00 |
PCB GATE DRIVE 460V 37KW 500-023-986 |
3PCB |
ETC618960-S1021 |
1 |
|
$398.00 |
PCB CONTROL P7 230V/460V 500-019-020 |
1PCB |
ETC618141 |
1 |
|
$165.00 |
PCB TERMINAL E7 230/460V |
2PCB |
ETX003740 |
1 |
|
$165.00 |
PCB, DCCT, 460V, 37kW |
5PCB |
FAN001044 |
2 |
|
$62.00 |
FAN,MMF-12D24DS-RN8,DC24V,8.64W,0.36A |
B1,B2 |
FU-002040 |
1 |
|
$72.00 |
FUSE A50QS150-4Y AC500V 150A |
F1 |
300-018-974 |
1 |
|
$165.00 |
DIG OPERAT JVOP-160 LCD RoHS 300-018-974 |
OPE1 |
C--006067 |
2 |
|
$2.00 |
CAPACITOR DFDA3A104K-F7LS 1000V 0.1UF |
C8,C9 |
C--800035 |
4 |
|
$94.00 |
CAPACITOR RWYN108 400V 2100uF 85C |
C1-4 |
C--006500 |
3 |
|
$14.00 |
CAPACITOR, DMPPTS3A335K, 1000VDC, 3.3uF |
C5-7 |
300-006-586 |
1 |
|
$275.00 |
DC REACTOR UZDC-MG 94A 0.49MH |
L1 |
SID003112 |
2 |
|
$110.00 |
DIODE, PT76S16A, 1600V, 75A |
D1,D2 |
300-016-593 |
1 |
|
$6.00 |
DIODE, TLRE25T(F), LED, CLEAR |
D3 |
POR003014 |
2 |
|
$27.00 |
RELAY 25A 277V HE2AN-DC24V AHE2212 |
K1,K2 |
300-001-874 |
1 |
|
$42.00 |
RESISTOR 2.0OHM 60W 5.9G SMVK60W2.0OHMJ |
R1 |
300-018-682 |
1 |
|
$25.00 |
RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF |
R2 |
UCN00003-3 |
1 |
|
$20.00 |
RIBBON CABLE 60 PIN L=200MM WRMT41077-3 |
|
THS001064 |
1 |
|
$6.00 |
THERMISTOR 151-203-77011 |
RT1 |
THS001036 |
1 |
|
$9.00 |
THERMISTOR, PMP-342-Y2, 63.26K OHM |
RT2 |
XX-000228 |
6 |
|
$2.00 |
VARISTOR, TNR14V911K330, 550V 5000A |
XX1-6 |
| X= No longer available |
HISTORY OF PCB GATE DRIVE BOARD FOR P7 |
CURRENT VERSION ETC617163 REPLACES ALL SHOWN BELOW |
| ETC617160 |
| ETC617161 |
| ETC617162 |
HISTORY OF PCB CONTROL BOARD FOR P7 |
CURRENT VERSION ETC618960-S1021 REPLACES ALL SHOWN BELOW |
| ETC618960-S1010 |
| ETC618960-S1020 |
|
|