Spare Parts for : VG3, 230V, 64.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU2015A |
|
|
YASKAWA |
|
|
CIMR-VGU2015E |
|
|
YASKAWA |
|
|
CIMR-VGM2015E |
|
|
MAGNETEK |
|
|
VCD703-A020 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR365 |
3 |
$250.00 |
TRANSISTOR MG200J2YS1 |
TRM1-3 |
|
SID412 |
3 |
$125.00 |
DIODE 110L2G43 |
D1 |
|
ETC67003 |
1 |
$1,679.00 |
PCB, GATE DRIVE, H3, VG3, 230V, 11-15KW |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
MC3254 |
1 |
$319.00 |
CONTACTOR HI-25ETCU 200V COIL |
MC1 |
|
FAN176 |
1 |
$741.00 |
FAN THA1V-HS7556XV |
FAN1 |
|
R--007121 |
1 |
$5.00 |
RESISTOR, 5W 27K OHM |
R2 |
|
R7702 |
1 |
$55.00 |
RESISTOR,80W,1.5 OHM,G3,230V,11KW |
R1 |
|
C2800 |
6 |
$34.00 |
CAPACITOR SG60Y475KY109 600VDC 4.7UF |
C5-10 |
|
C2994 |
4 |
$177.00 |
CAPACITOR 375LGSN2200M 375V 2200MF |
C1-4 |
|
C3014 |
1 |
$2.00 |
CAPACITOR DMES2J104K 630VDC 0.1UF +-10% |
C11 |
|
FU-002109 |
1 |
$38.00 |
FUSE, CR2LS-100, 250V, 100A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
XX-000140 |
3 |
$2.00 |
SURGE ABSORBER TNR23G471K 470V 4000A |
SA1-3 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*2015A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|