Spare Parts for : VG3, 230V, 8.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU21P5A |
|
|
YASKAWA |
|
|
CIMR-VGU21P5E |
|
|
YASKAWA |
|
|
CIMR-VGM21P5E |
|
|
MAGNETEK |
|
|
N/A |
|
|
MAGNETEK |
|
|
|
|
|
|
|
| |
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR418 |
1 |
$192.00 |
TRANSISTOR MOD 6MBI20L-060 FUJI |
TRM1 |
|
SID000544 |
1 |
$40.00 |
DIODE MODULE 20L6P45 (LC3) 800V 20A 6IN1 |
DM1 |
|
ETP67U02 |
1 |
$1,623.00 |
PCB, POWER, H3, 230V, 0.7KW |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670102 |
1 |
$645.00 |
PCB, POWER SUPPLY, H3, VG3 |
3PCB |
|
PG-X2 |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER |
|
|
FU823 |
1 |
$16.00 |
FUSE CR2LS-10/UL AC250V 10A (UL) |
FU1 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
| |
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*21P5A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|