Spare Parts for : VG3, 230V, 16.8 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU23P7A |
|
|
YASKAWA |
|
|
CIMR-VGU23P7E |
|
|
YASKAWA |
|
|
CIMR-VGM23P7E |
|
|
MAGNETEK |
|
|
VCD703-A005 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR420 |
1 |
$290.00 |
TRANSISTOR MOD 6MBI50L-060 6IN1 FUJI |
TRM1 |
|
SID430 |
1 |
$46.00 |
DIODE MODULE 6RI30E-080 800V 30A 6IN1 |
DM1 |
|
ETP67U25 |
1 |
$1,623.00 |
PCB, POWER, H3, 230V, 3.7KW |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670102 |
1 |
$645.00 |
PCB, POWER SUPPLY, H3, VG3 |
3PCB |
|
FAN000175 |
1 |
$78.00 |
FAN 4710NL-05W-B49-A02 B01 RIB TYPE NMB |
FAN1 |
|
C2981 |
1 |
$160.00 |
CAPACITOR ECOG2NS222HT 375WV 2200UF |
C1 |
|
POR003021 |
1 |
$39.00 |
RELAY HE1A-DC24V MATSUSHITA |
MC1 |
|
FU-001291 |
1 |
$24.00 |
FUSE CR2LS-30 AC250V 30A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*23P7A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|