Spare Parts for : VG3, 230V, 32.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU27P5A |
|
|
YASKAWA |
|
|
CIMR-VGU27P5E |
|
|
YASKAWA |
|
|
CIMR-VGM27P5E |
|
|
MAGNETEK |
|
|
VCD703-A010 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR340 |
3 |
$240.00 |
TRANSISTOR MOD MG100J2YS1 TOSHIBA |
TRM1-3 |
|
SID432 |
1 |
$86.00 |
DIODE 6R175E-080 800V 75A |
DM1 |
|
ETP67027 |
1 |
$1,400.00 |
PCB, POWER, 230V, 7.5KW, JPN |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
ETC670102 |
1 |
$645.00 |
PCB, POWER SUPPLY, H3, VG3 |
3PCB |
|
FAN000175 |
1 |
$78.00 |
FAN 4710NL-05W-B49-A02 B01 RIB TYPE NMB |
FAN1 |
|
C2981 |
2 |
$160.00 |
CAPACITOR ECOG2NS222HT 375WV 2200UF |
C1-2 |
|
C2983 |
3 |
$7.00 |
CAPACITOR DMES2J105 630V 1.0UF |
C3-5 |
|
C3014 |
1 |
$2.00 |
CAPACITOR DMES2J104K 630VDC 0.1UF +-10% |
C6 |
|
R7692 |
1 |
$53.00 |
RESISTOR SQLAK 40W 3 OHM |
R1 |
|
POR1076 |
1 |
$47.00 |
RELAY, POWER |
MC1 |
|
FU-002107 |
1 |
$30.00 |
FUSE, CR2LS-50, 250V, 50A |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*27P5A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|