Spare Parts for : VG3, 460V, 48.0 Amps
|
PARTS FOR THE FOLLOWING MODELS |
|
CIMR-VGU4022A |
|
|
YASKAWA |
|
|
CIMR-VGU4022E |
|
|
YASKAWA |
|
|
CIMR-VGM4022E |
|
|
MAGNETEK |
|
|
VCD703-B030 |
|
|
MAGNETEK |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
PARTS FOR ALL MODELS, EXCEPT IF SHOWN BELOW |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
STR355 |
3 |
$503.00 |
TRANSISTOR MOD MG150Q2YS1 TOSHIBA |
TRM1-3 |
|
SID000605 |
1 |
$120.00 |
DIODE MODULE DF100AA160 1600V 100A |
DM1 |
|
ETC670066 |
1 |
$1,800.00 |
PCB GATE DRIVE for CIMR-VGM4022E |
2PCB |
|
ETC67002 |
1 |
$2,800.00 |
PCB ETC670024-S0026/ |
1PCB |
|
MC-003274 |
1 |
$140.00 |
CONTACTOR, 220V, 30A HI-15E2TCU |
MC1 |
|
CPT6268 |
1 |
$277.00 |
TRANSFORMER 1PH100VA PK11-18301A |
TM1 |
|
C3004 |
6 |
$180.00 |
CAPACITOR 400LGSN1500M 400V 1500UF |
C1-6 |
|
C--003007 |
6 |
$41.00 |
CAPACITOR DMEST335K1000 1000VDC 3.3UF |
C7-12 |
|
C--003015 |
1 |
$2.00 |
CAPACITOR, DMEST3A104K, 1000VDC 0.1UF |
C13 |
|
R7494 |
1 |
$74.00 |
RESISTOR SMR80WA4854E |
R1 |
|
R--007090 |
1 |
$50.00 |
RESISTOR, 40W 5.1K OHM |
R2 |
|
R--007121 |
2 |
$5.00 |
RESISTOR, 5W 27K OHM |
R3,R4 |
|
FAN191 |
1 |
$1,134.00 |
FAN THA1V-U7556MX-TP |
FAN1 |
|
FU927 |
1 |
$111.00 |
FUSE CR6L-100/UL AC600V 100A (UL) |
FU1 |
|
PG-X |
1 |
$1,500.00 |
OPTION,KIT,PG LINE DRIVER,VG3 |
|
|
XX-000167 |
3 |
$3.00 |
VARISTOR, TNR23G102K, UL 1000V 4000A |
SA1-3 |
|
ICG600 |
1 |
$250.00 |
JVOP-100,DIGITAL OPERATOR,G3+/VG3/PC3 |
DOP |
|
|
|
|
|
|
|
|
|
|
|
|
|
EXCEPTION |
|
THESE PARTS ARE DIFFERENT FOR MODEL CIMR-VG*4022A |
|
|
QTY |
PRICE EA. |
DESCRIPTION |
REFERENCE |
|
ETC670553 |
1 |
$2,162.00 |
CONTROL CARD, NO EPROM, VG3 |
1PCB |
|
|
|
|
|
|
|
|